MAX20860A
量产Dual-Phase 60A, 16V, Scalable Step-Down Regulator with PMBus and AVSBus
- 产品模型
- 2
产品详情
- High Power Density with Low Component Count
- Dual-Phase Operation
- Compact 4.25mm x 10mm, 36-Pin, FC2QFN Package
- Internal Compensation
- Single-Supply Operation with Integrated LDO for Bias Generation
- Wide Operating Range
- Scalable to up to Four-Phase Operation with External Power Stages
- 5V to 16V Input Voltage Range
- 0.4V to 5.8V Output Voltage Range
- 308kHz to 2MHz Configurable SwitchingFrequency
- -40°C to +125°C Junction Temperature Range
- Optimized Performance and Efficiency
- 93% Peak Efficiency with VDDH = 12V and VOUT = 1.2V
- High Efficiency with Optional External Bias InputSupply
- AMS to Improve Load-Transient Response
- Differential Remote Sense
- PMBus and AVSBus Interfaces
- Adaptive Voltage Scaling of 0.4V to 0.8V Reference Range
- PMBus Telemetry of Output Current, OutputVoltage, Input Voltage, and Junction Temperature
The MAX20860A is a fully integrated, highly efficient, dual-phase step-down DC-DC switching regulator with PMBus and AVSBus interfaces. The device operates from 5V to 16V input supplies, and the output can be adjusted from 0.4V to 5.8V, delivering up to 60A of load current. The MAX20860A can work with up to two external power stages delivering up to 120A load current. When the device is configured to dual-phase operation, the minimum input voltage range can be configured to 2.7V using PMBus.
The switching frequency of the device can be configured from 308kHz to 2MHz, to provide the capability of optimizing the design in terms of size and performance.
The MAX20860A utilizes fixed frequency, current-mode control with internal compensation. The IC features selectable advanced modulation scheme (AMS) to provide improved performance during fast load transients. Operation settings and configurable features can be selected by connecting a pin-strap resistor from PGM_ pin to ground or using PMBus commands.
The MAX20860A has internal 1.8V LDO outputs to power the gate drivers (VCC1 and VCC2) and internal circuitry (AVDD and DVDD). The device also has an optional LDO input pin (LDOIN), allowing connection from a 2.5V to 5.5V bias input supply for optimized efficiency.
The IC has multiple protections including positive and negative overcurrent protection, output overvoltage protection, and overtemperature protection to ensure robust design.
The device is available in 4.25mm x 10mm FC2QFN package. It supports -40°C to +125°C junction temperature operation.
APPLICATIONS
- Data Center Power
- Communications Equipment
- Networking Equipment
- Servers and Storage
- Point-of-Load Voltage Regulators
参考资料
数据手册 1
用户手册 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
MAX20860AAFX+ | 36-LFCSP-10X4.25X0.88 | ||
MAX20860AAFX+T | 36-LFCSP-10X4.25X0.88 |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 MAX20860A的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论