ADI 中国本地化订购服务全面启动
正品现货、一片起订,更有人民币快捷支付免除报关烦恼!
ADXL1005
推荐新设计使用Low Noise, Wide Bandwidth, MEMS Accelerometer
- 产品模型
- 3
产品详情
- Single, in plane axis accelerometer with analog output
- Full-scale range: ±100 g
- Linear frequency response range: dc to 23 kHz typical (3 dB point)
- Resonant frequency: 42 kHz typical
- Ultralow noise density: 75 μg/√Hz
- Overrange sensing plus dc coupling allows fast recovery time
- Complete electromechanical self test
- Single-supply operation
- Output voltage ratiometric to supply
- Low power consumption: 1.0 mA typical
- Power saving standby operation mode with fast recovery
- RoHS compliant
- −40°C to +125°C operating temperature range
- 32-lead, 5 mm × 5 mm × 1.80 mm LFCSP package
- See datasheet for additional features
The ADXL1005 delivers ultralow noise density over an extended frequency range and is optimized for bearing fault detection and diagnostics. The ADXL1005 has typical noise density of 75 μg/√Hz across the linear frequency range. Microelectronicmechanical systems (MEMS) accelerometers have stable and repeatable sensitivity, and are immune to external shocks up to 10,000 g.
The integrated signal conditioning electronics enable such features as full electrostatic self test (ST) and an overrange (OR) indicator, useful for embedded applications. With low power and single-supply operation of 3.3 V to 5.25 V, the ADXL1005 also enables wireless sensing product design. The ADXL1005 is available in a 5 mm × 5 mm × 1.80 mm LFCSP package, and operates over the −40°C to +125°C temperature range.
APPLICATIONS
- Condition monitoring
- Predictive maintenance
- Asset health
- Test and measurement
- Health usage monitoring system (HUMSs)
- Acoustic emissions
参考资料
数据手册 1
技术文章 11
视频 2
解决方案设计及宣传手册 4
产品选型指南 1
模拟对话 3
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
ADXL1005BCPZ | 32-Lead LFCSP (5mm x 5mm x 1.8mm w/ EP) | ||
ADXL1005BCPZ-RL | 32-Lead LFCSP (5mm x 5mm x 1.8mm w/ EP) | ||
ADXL1005BCPZ-RL7 | 32-Lead LFCSP (5mm x 5mm x 1.8mm w/ EP) |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件评估套件
最新评论
需要发起讨论吗? 没有关于 ADXL1005的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论