MAX680

PRODUCTION

+5V to ±10V Voltage Converters

Generates Positive and Negative Doubled Outputs Simultaneously

Part Models
7
1ku List Price
Starting From $2.66

Part Details

  • 95% Voltage-Conversion Efficiency
  • 85% Power-Conversion Efficiency
  • +2V to +6V Voltage Range
  • Only Four External Capacitors Required (MAX680)
  • No Capacitors Required (MAX681)
  • 500µA Supply Current
  • Monolithic CMOS Design
MAX680
+5V to ±10V Voltage Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Unregulated Doubling/Inverting Charge Pumps 1
MAX864 PRODUCTION Dual-Output Charge Pump with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX680 yet. Have something to say?

Start a Discussion on EngineerZone®