SmartMesh

SmartMesh IP Networks - Highly scalable, self-forming multi-hop mesh networks of wireless nodes which collect, relay, and monitor data.

Details, User Guides, and other resources

LTP5901-IPM

PRODUCTION

SmartMesh IP Wireless 802.15.4e PCBA Module with Chip Antenna

Part Models
1
1ku List Price
Starting From $53.93
Viewing:

Part Details

  • 42mm × 24mm PCBA module with on-board chip antenna
  • Integrates 2.4 GHz, IEEE 802.15.4e System-on-Chip, Complete with Embedded SmartMesh Networking Software
    • >99.999% Network Reliability in the Most Challenging RF Environments
    • Sub 50µA Routing Nodes
  • Serves as either a Wireless Mote, EManager, or Access Point Mote in a SmartMesh IP network
  • These products contain encryption. Import/export restrictions may apply.
LTP5901-IPM
SmartMesh IP Wireless 802.15.4e PCBA Module with Chip Antenna
LTP5901
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 3

User Guide 12

Application Note 3

Technical Articles 11

Product Highlight 1

Product Information 4

Data Sheet
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
DC9021B

SmartMesh IP Starter Kit

Product Details

The DC9021B SmartMesh IP Starter Kit provides all the tools for evaluating SmartMesh® network performance with respect to your application needs, including high reliability, ultralow power, scalability and ease of installation. This accelerates device integration and application software development.

The DC9021B Starter Kit includes five motes, or nodes (DC9018B-B), to enable you to quickly deploy a multi-hop mesh network in the RF environment specific to your application. The command line interface allows you to quickly see the list of mesh nodes in the network, as well as key performance statistics such as data reliability and latency.

The DC9018B-B Evaluation/Development Mote Modules feature easy-to-probe signal pins. In addition, the starter kit provides access to both manager and mote software application programming interfaces (APIs) over USB to enable application software development.

The DC2274A-A USB Embedded Network Manager comes factory-configured as an embedded network manager, where both the wireless-to-wired access point function and the network management algorithms run on board.

The DC2274A-B USB Access Point Mote enables customers to evaluate VManager, which supports thousands of nodes.

SmartMesh IP Starter Kit – includes the following items:

Watch the SmartMesh IP Starter kit Video

The DC9021B Starter Kit operates in the 2.4000GHz to 2.4835GHz international license-free frequency band. Starter kits and demo boards are for evaluation purposes only. It remains the customer’s responsibility to verify proper and reliable operation in the actual end application.

SmartMesh IP Starter Kit Software
Software Utility Description Download Link
Serial Mux Software used to connect multiple clients to the manager Download
SmartMesh SDK (optional) Software development kit used to interact with the devices’ Application Programming Interface (API) GitHub Repository
FTDI driver USB-to-Serial drivers for communication with DC9001, DC9006 boards Download VCP from FTDIchip.com
LBR (optional) Low power Border Router software utility and sample code. Python script for mapping SmartMesh IP networks onto an IPv4 network (e.g. Ethernet) Download

eval board
DC9000B

SmartMesh IP Starter Kit (Chip Antennae), 100 Mote Capacity

Product Details

Note: Newer Kit Available - Please see the DC9021B

The DC9000B SmartMesh IP Starter Kit provides all the tools for evaluating SmartMesh® network performance with respect to your application needs, including high reliability, ultralow power, scalability and ease of installation. This accelerates device integration and application software development.

The DC9000B Starter Kit includes five motes, or nodes (DC9003A-B), to enable you to quickly deploy a multi-hop mesh network in the RF environment specific to your application. The command line interface allows you to quickly see the list of mesh nodes in the network, as well as key performance statistics such as data reliability and latency.

The DC9003A-B Evaluation/Development Mote Modules feature easy-to-probe signal pins. In addition, the starter kit provides access to both manager and mote software application programming interfaces (APIs) over USB to enable application software development.

The DC2274A USB Network Manager comes factory-configured as an embedded network manager, where both the wireless-to-wired access point function and the network management algorithms run on board. Optionally, users may configure the DC2274 as a SmartMesh IP Access Point Mote for operation with VManager software. (Click here to learn more about network managers.)

The DC9000B Starter Kit operates in the 2.4000GHz to 2.4835GHz international license-free frequency band. Starter kits and demo boards are for evaluation purposes only. It remains the customer’s responsibility to verify proper and reliable operation in the actual end application.

SmartMesh IP Starter Kit – includes the following items:

eval board
DC9021A

SmartMesh IP RF Certified Starter Kit (Chip Antennae), 100 Mote Capacity

Product Details

Note: Newer Kit Available - Please see the DC9021B

The DC9021A SmartMesh IP™ RF Certified Starter Kit provides all the tools for evaluating SmartMesh® network performance for your application needs, including high reliability, ultralow power, scalability and ease of installation. This accelerates device integration and application software development.

The DC9021A Starter Kit includes five motes or wireless nodes (DC9018A-B) to enable you to quickly deploy a multi-hop mesh network in the RF environment for your specific application. The command line interface allows you to quickly see the list of mesh nodes in the network, as well as key performance statistics such as data reliability and latency.

The DC9018A-B Evaluation/Development Mote Modules feature easy-to-probe signal pins. In addition, the starter kit provides access to both manager and mote software application programming interfaces (APIs) over USB to enable application software development.

The DC2274A-A USB Network Manager comes factory-configured as an embedded network manager, where both the wireless-to-wired access point function and the network management algorithms run on board. Optionally, users may configure the DC2274 as a SmartMesh IP Access Point Mote for operation with VManager software. (Click here to learn more about network managers.)

The DC9021A Starter Kit operates in the 2.4000GHz to 2.4835GHz international license-free frequency band and includes RF intentional radiator certifications for Japan, as well as the United States, Canada, Europe, India, South Korea, Taiwan, Australia and New Zealand. Starter kits and demo boards are for evaluation purposes only. It remains the user’s responsibility to verify proper and reliable operation in the actual end application.

SmartMesh IP Starter Kit – includes the following items:

DC9021B
SmartMesh IP Starter Kit
DC9021B Demo Board DC9021B Demo Board DC9021B Contents DC9021B EManager setup
DC9000B
SmartMesh IP Starter Kit (Chip Antennae), 100 Mote Capacity
DC9000 Starter Kit with DC2274
DC9021A
SmartMesh IP RF Certified Starter Kit (Chip Antennae), 100 Mote Capacity
DC9021A SmartMesh IP RF Certified Starter Kit DC9021A Starter Kit with DC2274

Latest Discussions

Recently Viewed