LTC2865

PRODUCTION

±60V Fault Protected 3V to 5.5V RS485/RS422 Transceivers

Part Models
12
1ku List Price
Starting From $2.02
Viewing:

Part Details

  • Protected from Overvoltage Line Faults to ±60V
  • 3V to 5.5V Supply Voltage
  • 20Mbps or Low EMI 250kbps Data Rate
  • ±15kV ESD Interface Pins, ±8kV All Other Pins
  • Extended Common Mode Range: ±25V
  • Guaranteed Fail-safe Receiver Operation
  • High Input Impedance Supports 256 Nodes
  • 1.65V to 5.5V Logic Supply Pin (VL) for Flexible Digital Interface (LTC2865)
  • MP-Grade Option Available (–55°C to 125°C)
  • Fully Balanced Differential Receiver Thresholds for Low Duty Cycle Distortion
  • Current Limited Drivers and Thermal Shutdown
  • Pin Compatible with LT1785 and LT1791
  • Available in DFN and Leaded Packages
LTC2865
±60V Fault Protected 3V to 5.5V RS485/RS422 Transceivers
RS485 Link With Large Ground Loop Voltage LTC2865 Receiving 10Mbps ±200mV Differential Signal with 1MHz ±25V Common Mode Sweep Product Package 2 Product Package 4 Product Package 6 Product Package 8 Product Package 1 Product Package 3 Product Package 5 Product Package 7
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Parts Product Life Cycle Description
TimerBlox 1
LTC6993 TimerBlox: Monostable Pulse Generator (One Shot)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2865

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
CN0416 Circuits from the lab

Robust, Configurable, Isolated and Nonisolated RS-485 Transceiver

Features and Benefits

  • Full and Half Duplex Selection 
  • Isolated and non-Isolated RS-485 
  • Up to 16 MBPS transmission 
  • Multinode connection using onboard rotary encoder 
CN0416
Robust, Configurable, Isolated and Nonisolated RS-485 Transceiver
Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
EVAL-CN0416-ARDZ Evaluation Board
EVAL-CN0416-ARDZ Evaluation Board - Top View
EVAL-CN0416-ARDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed