AD5755

NOT RECOMMENDED FOR NEW DESIGNS

Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control

Part Models
4
1ku List Price
Starting From $16.80
Viewing:

Part Details

  • 16-bit resolution and monotonicity
  • Dynamic power control for thermal management
  • Current and voltage output pins connectable to a single terminal
  • Current output ranges: 0 mA to 20 mA, 4 mA to 20 mA, or 0 mA to 24 mA
    • ±0.05% total unadjusted error (TUE) maximum
  • Voltage output ranges (with 20% overrange): 0 V to 5 V, 0 V to 10 V, ±5 V, and ±10 V
    • ±0.04% total unadjusted error (TUE) maximum
  • User programmable offset and gain
  • On-chip diagnostics
  • On-chip reference (±10 ppm/°C maximum)
  • −40°C to +105°C temperature range
AD5755
Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control
AD5755-fbl AD5755-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 2
ADP2302 RECOMMENDED FOR NEW DESIGNS 2A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator
ADP2303 RECOMMENDED FOR NEW DESIGNS 3A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator
Series Voltage References 3
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR02 PRODUCTION Ultracompact, Precision 5.0 V Voltage Reference
Standard Digital Isolators 3
ADUM1410 PRODUCTION Quad-Channel Digital Isolators
ADUM1411 PRODUCTION Quad-Channel Digital Isolator
ADUM1400 PRODUCTION Quad-Channel Digital Isolator (4/0 Channel Directionality)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD5755

AD5755 Evaluation Board

Product Details

The EVAL-AD5755SDZ is no longer available to order. The AD5755-1 Evaluation Board is the recommended replacement.

The Evaluation board for the AD5755 contains a SDP connection and software allowing the AD5755 to be controlled from a SDP board.

EVAL-AD5755
AD5755 Evaluation Board

Reference Designs

Current and Voltage Output DAC
CN0198 Circuits from the lab

5 V Regulator Supplies High Transient Current for Dynamic Power Controlled DAC

Features and Benefits

  • Quad 16-bit 4mA to 20mA and voltage output DAC
  • Dynamic power control
  • External 5V regulator
CN0198
5 V Regulator Supplies High Transient Current for Dynamic Power Controlled DAC
Current and Voltage Output DAC

Latest Discussions

Recently Viewed