ADP2302

RECOMMENDED FOR NEW DESIGNS

2A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator

Part Models
8
1ku List Price
Starting From $1.32

Part Details

  • Wide input voltage range: 3.0 V to 20 V
  • Maximum load current
    2 A for ADP2302
    3 A for ADP2303
  • ±1.5% output accuracy over temperature
  • Output voltage down to 0.8 V
  • See datasheet for additional features
ADP2302
2A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP2384 RECOMMENDED FOR NEW DESIGNS 20 V, 4 A, Synchronous Step-Down DC-to-DC Regulator
ADP2386 RECOMMENDED FOR NEW DESIGNS 20 V, 6 A, Synchronous Step-Down DC-to-DC Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP2302

ADP230x Inverting Buck-Boost Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP230x Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP2302

ADP2302 Evaluation Board

Product Details

The ADP2302/ADP2303 are 2 A/3 A, 20 V, nonsynchronous step-down, dc-to-dc regulators with an integrated power MOSFET in a SOIC package with an exposed paddle. The ADP2302/ ADP2303 evaluation boards are complete buck regulator solutions that allow users to evaluate the performance of the regulators.


The ADP2302/ADP2303 integrated soft-start circuitry prevents inrush current at power-up. The power-good output indicates that the output voltage is regulated within tolerance, and it can be used to sequence devices that have an enable input. The precision enable feature allows the part to be easily sequenced from external supplies. Other key features include undervoltage lockout (UVLO), output overvoltage protection (OVP), thermal shutdown (TSD), and overcurrent protection (OCP).

EVAL-ADP2302
ADP2302 Evaluation Board

Latest Discussions

Recently Viewed