ADuM221N

RECOMMENDED FOR NEW DESIGNS

Robust 5.0 kV rms Dual Channel Digital Isolator & 1 Reverse Channel & 7.8mm Creepage

Part Models
6
1ku List Price
Starting From $1.31
Viewing:

Part Details

  • High common-mode transient immunity: 100 kV/μs
  • High robustness to radiated and conducted noise
  • Low propagation delay: 13 ns maximum for 5 V operation, 15 ns maximum for 1.8 V operation
  • 150 Mbps maximum data rate
  • Safety and regulatory approvals (pending)
    • Safety and regulatory approvals
      • RW-16 [SOIC_W] package
        • UL 1577
          • VISO = 5000 V rms for 1 minute
        • IEC/EN/CSA 62368-1
        • IEC/CSA 60601-1
        • IEC/CSA 61010-1
        • CQC GB 4943.1
        • DIN EN IEC 60747-17 (VDE 0884-17)
          • VIORM = 849 V peak
      • RI-8 [SOIC_IC] package
        • UL 1577
          • VISO = 5000 V rms for 1 minute
        • IEC/EN/CSA 62368-1
        • IEC/CSA 60601-1
        • IEC/CSA 61010-1
        • CQC GB 4943.1 (pending)
        • DIN EN IEC 60747-17 (VDE 0884-17)
          • VIORM = 849 V peak
  • Low dynamic power consumption
  • 1.8 V to 5 V level translation
  • High temperature operation: 125°C maximum
  • Fail-safe high or low options
  • 8-lead/16-lead, RoHS compliant SOIC packages
  • Qualified for automotive applications
ADuM221N
Robust 5.0 kV rms Dual Channel Digital Isolator & 1 Reverse Channel & 7.8mm Creepage
ADuM221N Functional Block Diagram ADuM221N Pin Configuration
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
Parts Product Life Cycle Description
ADUM321N RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators