ADP7102

RECOMMENDED FOR NEW DESIGNS

20 V, 300 mA, Low Noise, CMOS LDO

Part Models
16
1ku List Price
Starting From $1.57

Part Details

  • Input voltage range:
    3.3 V to 20 V
  • Maximum output current:
    300 mA
  • Low noise: 15 μV rms for fixed output versions
  • PSRR performance of 60 dB at 10 kHz, VOUT = 3.3 V
  • Reverse current protection
  • Low dropout voltage:
    200 mV at 300 mA load
  • Initial accuracy: ±0.8%
  • See data sheet for additional features
ADP7102
20 V, 300 mA, Low Noise, CMOS LDO
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1962 RECOMMENDED FOR NEW DESIGNS 300mA, Low Noise, Micropower LDO Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP7102
  • ADP7102-1.5
  • ADP7102-1.8
  • ADP7102-2.5
  • ADP7102-3.0
  • ADP7102-3.3
  • ADP7102-5.0
  • ADP7102-9.0

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP7102

ADP7102 Evaluation Board

Product Details

This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit™. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.


Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP7102
ADP7102 Evaluation Board

Reference Designs

Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
CN0416 Circuits from the lab

Robust, Configurable, Isolated and Nonisolated RS-485 Transceiver

Features and Benefits

  • Full and Half Duplex Selection 
  • Isolated and non-Isolated RS-485 
  • Up to 16 MBPS transmission 
  • Multinode connection using onboard rotary encoder 
Dual Gas Sensor Simplified Schematic
CN0396 Circuits from the lab

Dual Electrochemical Gas Sensor with Temperature Compensation

Features and Benefits

  • Dual electrochemical gas sensor 
  • Temperature compensation 
  • 16-bit digitization 
Block Diagram of the EVAL-CN0290-SDPZ
CN0290 Circuits from the lab

Extending the Low Frequency Range of a High Performance Phase Locked Loop

Features and Benefits

  • Phase locked loop with extended low frequency range
  • LO down to 10MHz, RF down to 100MHz
  • Low distortion and phase noise
Isolated USB to FTDI Isolated RS-232/Isolated RS-485 Circuit
CN0373 Circuits from the lab

Isolated USB to Isolated RS-485/Isolated RS-232 Interface

Features and Benefits

  • Isolated USB to Isolated RS-485/RS-232 Interface 
  • Small Footprint 
  • Robust Interface 

CN0416
Robust, Configurable, Isolated and Nonisolated RS-485 Transceiver
CN0396
Dual Electrochemical Gas Sensor with Temperature Compensation
CN0290
Extending the Low Frequency Range of a High Performance Phase Locked Loop
CN0373
Isolated USB to Isolated RS-485/Isolated RS-232 Interface

Latest Discussions