ADMFM2000

RECOMMENDED FOR NEW DESIGNS

Dual-Channel, 0.5 GHz to 32 GHz, Microwave Downconverter

Part Models
1
1ku List Price
Starting From $1060.00

Part Details

  • Dual-channel, 0.5 GHz to 32 GHz receiver
  • Integrated LNA
  • Integrated downconversion mixer
  • Integrated switch for mixer bypass
  • Integrated IF LPF: 8 GHz bandwidth
  • Integrated DSA
  • DSA range: 31 dB with 1 dB step
  • Single common LO input
  • 50 Ω matched input and output
  • 20.00 mm × 14.00 mm, 179-ball CSP_BGA
ADMFM2000
Dual-Channel, 0.5 GHz to 32 GHz, Microwave Downconverter
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMFM2000

Evaluating the ADMFM2000 Dual-Channel, 0.5 GHz to 32 GHz, Microwave Downconverter

Features and Benefits

  • Full featured evaluation board for the ADMFM2000 
  • Operation control via the SDP-B board
  • 6.0 V single-supply operation

Product Details

The ADMFM2000 is a dual microwave downconverter with input RF and local oscillator (LO) frequency ranges covering 5 GHz to 32 GHz and an output intermediate frequency (IF) frequency range from 0.5 GHz to 8 GHz. A common LO input signal is split to feed two separate buffer amplifiers to drive the mixer in each channel. Each down conversion path consists of an low noise amplifier (LNA), a mixer, an IF filter, a digital step attenuator (DSA), and an IF amplifier.

The ADMFM2000-EVALZ is fabricated using FR-370HR, Rogers 4350 in 6 layers.

This user guide describes the ADMFM2000-EVALZ and the control software used to test the ADMFM2000. The ADMFM2000 data sheet provides additional information and must be consulted when using the ADMFM2000-EVALZ.

EVAL-ADMFM2000
Evaluating the ADMFM2000 Dual-Channel, 0.5 GHz to 32 GHz, Microwave Downconverter

Latest Discussions

No discussions on ADMFM2000 yet. Have something to say?

Start a Discussion on EngineerZone®