ADAS1000

RECOMMENDED FOR NEW DESIGNS

Low-Power, 5-Electrode Electrocardiogram (ECG) Analog Front End with respiration measurement and pace detection)

Part Models
4
1ku List Price
Starting From $21.46

Part Details

  • Biopotential signals in; digitized signals out
  • 5 acquisition (ECG) channels and one driven lead
  • Parallel ICs for up to 10+ electrode measurements
  • Primary ADAS1000 or ADAS1000-1 used with secondary ADAS1000-2
  • AC and dc lead-off detection
  • Internal pace detection algorithm on 3 leads
  • Support for user’s own pace
  • Thoracic impedance measurement (internal/external path)
  • Selectable reference lead
  • Scalable noise vs. power control, power-down modes
  • Low power operation from
  • 11 mW (1 lead), 15 mW (3 leads), 21 mW (all electrodes)
  • Lead or electrode data available
  • Supports AAMI EC11:1991/(R)2001/(R)2007, AAMI EC38 R2007, EC13:2002/(R)2007, IEC60601-1 ed. 3.0 b:2005, IEC60601-2-25 ed. 2.0:2011, IEC60601-2-27 ed. 2.0 b:2005, IEC60601-2-51 ed. 1.0 b:2005
  • Fast overload recovery
  • Low or high speed data output rates
  • Serial interface SPI-/QSPI™-/DSP-compatible
  • 56-lead LFCSP package (9 mm × 9 mm)
  • 64-lead LQFP package (10 mm × 10 mm body size)
ADAS1000
Low-Power, 5-Electrode Electrocardiogram (ECG) Analog Front End with respiration measurement and pace detection)
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

ADAS1000 + BF527 Visual DSP

Open Tool

Evaluation Kits

eval board
EVAL-ADAS1000

ADAS1000 Evaluation Board

Product Details

The EVAL-ADAS1000SDZ is a fully featured evaluation kit for the ADAS1000. The evaluation kit consists of an evaluation board kitted with 2 ADAS1000 devices capable of demonstrating ECG capture up to 12 leads. Included in the kit is a medical grade +5V wall adaptor with interchangeable worldwide wall plugs and a CD with user software for data capture and display. The software allows control of all ADAS1000 registers, ability to capture and display ECG data, respiration data, pace pulse detection and store data for offline processing. This evaluation board is provided for silicon evaluation purposes and is not designed to be connected directly to animal or human. This board operates in conjunction with the System Development Platform (SDP) or alternatively may be interfaced to directly via a dedicated serial interface connector (J4). The SDP controller board connects to the PC via USB 2.0. The evaluation board connects to the SDP controller board. The ADAS1000 evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate with the evaluation board through the SDP Controller board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-ADAS1000
ADAS1000 Evaluation Board

Reference Designs

Simplified Block Diagram Showing the ADAS1000 as Used in a Typical 4-Electrode + RLD or 5-Lead Configuration
CN0308 Circuits from the lab

Powering an ECG Front End in Battery Powered Patient Monitoring Applications

Features and Benefits

  • Completely integrated ECG front end
  • Low power
  • Low noise
CN0308
Powering an ECG Front End in Battery Powered Patient Monitoring Applications

Latest Discussions