ADAQ4001

RECOMMENDED FOR NEW DESIGNS

16-Bit, 2 MSPS, μModule Data Acquisition Solution

Part Models
2
1ku List Price
Starting From $13.25

Part Details

  • Improved design journey
    • Fully differential ADC driver with selectable input range
      • Input ranges with 5 V VREF: ±10 V, ±5 V, or ±2.5 V
    • Essential passive components included
      • ±0.005% iPassives matched resistor array
    • Wide input common-mode voltage range
    • High common-mode rejection ratio
    • Single-ended to differential conversion
  • Increased signal chain density
    • Small, 7 mm × 7 mm, 0.80 mm pitch, 49-ball CSP_BGA
      • 4× footprint reduction vs. discrete solution
    • On-board reference buffer with VCM generation
  • High performance
    • Throughput: 2 MSPS, no pipeline delay
    • Guaranteed 16-bit no missing codes
    • INL: ±4.6 ppm typical, ±11.9 ppm guaranteed
    • SINAD: 95 dB typical (G = 0.454)
    • Offset error drift: 0.7 ppm/°C typical (G = 0.454)
    • Gain error drift: ±0.5 ppm/°C typical
  • Low total power dissipation: 51.6 mW typical at 2 MSPS
  • SPI-/QSPI -/MICROWIRE -/DSP-compatible serial interface
    • Versatile logic interface supply with 1.8 V, 2.5 V, 3 V, or 5 V
ADAQ4001
16-Bit, 2 MSPS, μModule Data Acquisition Solution
Ask a Question

Documentation

Learn More

Software Resources

ADAQ4003: FPGA Device Driver


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Instrumentation Amplifiers 2
AD8251 PRODUCTION 10 MHz, G = 1, 2, 4, 8 iCMOS® Programmable Gain Instrumentation Amplifier
LTC6373 RECOMMENDED FOR NEW DESIGNS 36V Fully-Differential Programmable-Gain Instrumentation Amplifier with 25pA Input Bias Current
Internal Power Switch Boost Regulators 1
ADP5070 RECOMMENDED FOR NEW DESIGNS 1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Evaluation Kits

eval board
EVAL-ADAQ40xx

Evaluating the ADAQ4001/ADAQ4003 16-/18-Bit, 2 MSPS, μModule Data Acquisition Solution

Features and Benefits

  • Fully featured Pmod evaluation board with a Pmod to FMC interposer board
  • Versatile analog signal conditioning circuitry
  • On-board reference and ADC drivers
  • PC software for control and data analysis of time and frequency domain
  • System demonstration platform compatible (EVAL-SDP-CH1Z)

Product Details

The ADAQ4001 and ADAQ4003 µModule® data acquisition system evaluation kit (EVAL-ADAQ4001FMCZ or EVAL-ADAQ4003FMCZ) contains the EVAL-ADAQ4001PMDZ or EVAL-ADAQ4003PMDZ peripheral module (Pmod) board and the EVAL-PMD-IB1Z Pmod to field programmable grid array (FPGA) mezzanine card (FMC) interposer board that interfaces with the system demonstration controller board (EVAL-SDP-CH1Z) via a 160-pin FMC connector, as shown in Figure 1. in the user guide.

The ADAQ4001 µModule and ADAQ4003 µModule combine multi-ple common signal processing and conditioning blocks into a single device that includes a low noise, fully differential analog-to-digital converter (ADC) driver, a stable reference buffer, a high resolution, 16-bit or 18-bit, 2 MSPS successive approximation register (SAR) ADC, and the critical passive components necessary for optimum performance.

The EVAL-ADAQ4001PMDZ and EVAL-ADAQ4003PMDZ on-board components include the following:

  • The ADR4550 high precision, buffered band gap, 5.0 V voltage reference (see Figure 25 in user guide)
  • An optional ADA4898-1 high voltage, low noise, low distortion, unity-gain stable, high speed op amp (see Figure 26 in user guide)
  • An optional AD8251 programmable gain in-amp (see Figure 26 in user guide)
  • The LT5400-4 quad matched, low drift, resistor network.

Note that J1 and J2 on the EVAL-ADAQ4001PMDZ and EVAL-ADAQ4003PMDZ provide low noise analog signal sources.

For full details on the ADAQ4001 or ADAQ4003, see the ADAQ4001 or ADAQ4003 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADAQ4001FMCZ or EVAL-ADAQ4003FMCZ.

EVAL-ADAQ40xx
Evaluating the ADAQ4001/ADAQ4003 16-/18-Bit, 2 MSPS, μModule Data Acquisition Solution

Latest Discussions