AD9739A

RECOMMENDED FOR NEW DESIGNS

14-Bit, 2.5 GSPS, RF Digital-to-Analog Converter

Part Models
2
1ku List Price
Starting From $56.10

Part Details

  • Direct RF synthesis at 2.5 GSPS update rate
    • DC to 1.25 GHz in baseband mode
    • 1.25 GHz to 3.0 GHz in mix-mode
  • Industry leading single/multicarrier IF or RF synthesis
  • Dual-port LVDS data interface
    • Up to 1.25 GSPS operation
    • Source synchronous DDR clocking
  • Pin compatible with the AD9739
  • Programmable output current: 8.7 mA to 31.7 mA
  • Low power: 1.1 W at 2.5 GSPS
AD9739A
14-Bit, 2.5 GSPS, RF Digital-to-Analog Converter
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 2
ADCLK946 RECOMMENDED FOR NEW DESIGNS Six LVPECL Outputs, SiGe Clock Fanout Buffer
ADCLK914 RECOMMENDED FOR NEW DESIGNS Ultrafast, SiGe, Open-Collector HVDS Clock/Data Buffer
Integer-N PLL 2
ADF4150 RECOMMENDED FOR NEW DESIGNS Fractional-N/Integer-N PLL Synthesizer
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD9739A

AD9739A Evaluation Board

Features and Benefits

  • Evaluation board for the AD9739A
  • Includes options to evaluate the DAC
  • USB interface for configuration
  • Internal or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces
  • Compatible with EVAL-SDP-CH1Z or ADS7-V2EBZ

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9739A.

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

EVAL-AD9739A
AD9739A Evaluation Board
ADS7-V2EBZ
FPGA Based Data Capture Kit

Latest Discussions