AD7625

PRODUCTION

16-Bit, 6MSPS PulSAR Differential ADC

Part Models
2
1ku List Price
Starting From $34.18

Part Details

  • Throughput: 6 MSPS
  • SNR: 93 dB
  • INL: ±0.45 LSB typical, ±1 LSB maximum
  • DNL: ±0.3 LSB typical, ±0.5 LSB maximum
  • Power dissipation: 135 mW
  • 32-lead LFCSP (5 mm × 5 mm)
  • SAR architecture
  • No latency/no pipeline delay
  • 16-bit resolution with no missing codes
  • Please see data sheet for additional features
AD7625
16-Bit, 6MSPS PulSAR Differential ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Isolated LVDS 1
ADN4650 PRODUCTION

5 kV rms, 600 Mbps Dual Tx or Rx Channel LVDS Isolator

Low Power Op Amps (≤ 1mA/amp) 2
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8032 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Dual Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1


Evaluation Kits

EVAL-AD7625

AD7625 Evaluation Kit

Product Details

The EVAL-AD7625FMCZ is a fully featured evaluation Kit for the AD7625. This board operates in conjunction with the System Development Platform board, EVAL-SDP-CH1Z. When operated with the System Development Platform board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software has an accompanying user guide describing the operation and set up of the evaluation board when operated with the System Development Platform board.

EVAL-AD7625
AD7625 Evaluation Kit

Latest Discussions