AD7606x Banner

The AD7606x Software Model enables users to try different configurations for AD7606, AD7606B, AD7606C-18, AD7608 and AD7609: sampling rate, RC filtering, oversampling, calibration; and analyze frequency response, noise performance, interface timing or power consumption, among others.

Download Software

AD7606C-16

RECOMMENDED FOR NEW DESIGNS

8-Channel DAS with 16-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADC

Part Models
2
1ku List Price
Starting From $27.29

Part Details

  • 16-bit ADC with 1 MSPS on all channels
  • Input buffer with 1 MΩ minimum analog input impedance (RIN)
  • Single 5 V analog supply and 1.71 V to 5.25 V VDRIVE
  • Per channel selectable analog input ranges
    • Bipolar single-ended: ±12.5 V, ±10 V, ±6.25 V, ±5 V, ±2.5 V
    • Unipolar single-ended: 0 V to 12.5 V, 0 V to 10 V, 0 V to 5 V
    • Bipolar differential: ±20 V, ±12.5 V, ±10 V, ±5 V
  • Two bandwidth options: 25 kHz and 220 kHz, per channel
  • −40°C to +125°C operating range
  • ±21 V input clamp protection with 6 kV ESD
  • Pin to pin compatible to the AD7606B and AD7606
  • Performance
    • 92 dB typical SNR for ±20 V bipolar differential range
    • 95 dB SNR, oversampling by 32
    • −100 dB typical THD for all other ranges
    • TUE = 0.05% of FSR maximum, external reference
    • ±0.5 ppm/°C typical PFS and NFS error drift
    • ±3 ppm/°C typical reference temperature coefficient
  • Calibration
    • Per channel system phase, offset, and gain calibration
    • Analog input open circuit detection feature
    • Self diagnostics and monitoring features
    • CRC error checking on read and write data and registers
AD7606C-16
8-Channel DAS with 16-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADC
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 3
ADuM5028 RECOMMENDED FOR NEW DESIGNS Low Emission Isolated DC to DC Converter
ADuM5020 RECOMMENDED FOR NEW DESIGNS Low Emission 500 mW Isolated DC-to-DC Converter
ADuM6422A RECOMMENDED FOR NEW DESIGNS Quad-Channel Isolators with Integrated DC-to-DC Converter (2:2 directionality)
Series Voltage References 3
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD7606CFMCZ

Evaluating the AD7606C-18 and AD7606C-16 8-Channel DASs with 18-Bit/16-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADCs

Features and Benefits

  • Fully featured evaluation board for the AD7606C-18 and the AD7606C-16
  • On-board power supplies
  • Standalone capability
  • SDP-H1 compatible
  • PC software for control and data analysis
  • Time and frequency domain

Product Details

The EVAL-AD7606CFMCZ is a fully featured evaluation board that allows users to evaluate the features of the AD7606C-18 and AD7606C-16 analog-to-digital converters (ADCs). The EVAL-AD7606CFMCZ is controlled by the EVAL-SDP-CH1Z (SDP-H1) system demonstration platform (SDP). The SDP-H1 controls the EVAL-AD7606CFMCZ through the USB port of a PC using the Analysis | Control | Evaluation (ACE) software, which is available to download from the ACE software page or the AD7606C-18 or the AD7606C-16 product page.

The on-board components include the ADP7118 5 V and 3.3 V low noise, low dropout (LDO) linear regulators and an ADR4525 high precision, band gap voltage reference.

Figure 1 in the user guide shows the evaluation board photograph. The printed model number on the evaluation board is EVAL-AD7606CFMCZ.

For full details on the AD7606C-18 and the AD7606C-16, see the AD7606C-18 and AD7606C-16 data sheets, which must be consulted in conjunction with this user guide when using the EVAL-AD7606CFMCZ. In addition, full details on the SDP-H1 are available on the SDP-H1 product page.

Throughout this user guide, the EVAL-AD7606CFMCZ refers to either the EVAL-AD7606C18FMCZ or the EVAL-AD7606C16FMCZ.

EVAL-AD7606CFMCZ
Evaluating the AD7606C-18 and AD7606C-16 8-Channel DASs with 18-Bit/16-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADCs

Latest Discussions

No discussions on AD7606C-16 yet. Have something to say?

Start a Discussion on EngineerZone®