AD7606x Banner

The AD7606x Software Model enables users to try different configurations for AD7606, AD7606B, AD7606C-18, AD7608 and AD7609: sampling rate, RC filtering, oversampling, calibration; and analyze frequency response, noise performance, interface timing or power consumption, among others.

Download Software

AD7606B

RECOMMENDED FOR NEW DESIGNS

8-Channel DAS with 16-Bit, 800 kSPS Bipolar Input, Simultaneous Sampling ADC

Part Models
3
1ku List Price
Starting From $23.19

Part Details

  • 16-bit ADC with 800 kSPS on all channels
  • Input buffer with 5 MΩ analog input impedance
  • Pin to pin compatible with the AD7606
  • −40°C to +125°C operating temperature range
  • Single 5 V analog supply and 1.71 V to 3.6 V VDRIVE supply
  • ±21 V input clamp protection with 8 kV ESD
  • Extra modes available in software mode
    • Per channel selectable analog input ranges
      • Single-ended, bipolar: ±10 V, ±5 V, and ±2.5 V
    • Per channel system phase, offset, and gain calibration
    • Analog input open circuit detection feature
    • <20 LSB open circuit code error (RPD = 10 kΩ)
    • Self diagnostics and monitoring features
    • CRC error checking on read/write data and registers
AD7606B
8-Channel DAS with 16-Bit, 800 kSPS Bipolar Input, Simultaneous Sampling ADC
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 3
ADuM5028 RECOMMENDED FOR NEW DESIGNS Low Emission Isolated DC to DC Converter
ADuM5020 RECOMMENDED FOR NEW DESIGNS Low Emission 500 mW Isolated DC-to-DC Converter
ADuM6422A RECOMMENDED FOR NEW DESIGNS Quad-Channel Isolators with Integrated DC-to-DC Converter (2:2 directionality)
Series Voltage References 3
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD7606B-FMCZ

AD7606B Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7606B
  • On-board power supplies
  • Standalone capability
  • SDP-H1 compatible (EVAL-SDP-CH1Z (SDP-H1))
  • PC software for control and data analysis (download from the AD7606B product page)
  • Time and frequency domain

Product Details

The EVAL-AD7606BFMCZ is a full featured evaluation board that allows users to easily evaluate the features of the AD7606B analog-to-digital converter (ADC). The EVAL-AD7606BFMCZ can be controlled by the system demonstration platform controller board (EVAL-SDP-CH1Z (SDP-H1)). The EVAL-SDP-CH1Z (SDP-H1) allows the EVAL-AD7606BFMCZ to be controlled through the USB port of a PC using the AD7606B evaluation software. The software is available for download from the AD7606B product page.

On-board components include an ADP7118 5 V, low noise low dropout regulator (LDO) and an ADR4525 high precision, band gap voltage reference.

Full data on the AD7606B is available in the AD7606B data sheet, which must be consulted in conjunction with this user guide. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page.

EVAL-AD7606B-FMCZ
AD7606B Evaluation Board

Latest Discussions