AD74412R

RECOMMENDED FOR NEW DESIGNS

Quad-Channel, Software Configurable Input/Output

Part Models
3
1ku List Price
Starting From $8.82

Part Details

  • Quad-channel software configurable input/output circuit
  • Screw terminals protected to ±40 V
  • Line protectors to block power from the screw terminals to supplies
  • Six configurable modes
    • Voltage input
    • Current input
    • Voltage output
    • Current output
    • Digital input
    • RTD measurement
  • Internal 16-bit, Σ-∆ADC with optional 50 Hz and 60 Hz rejection
  • 13-bit monotonic DACs
  • Charge pump for true zero voltage output
  • Internal temperature sensor, 5°C accuracy
  • On-chip diagnostics including open circuit and short-circuit detection
  • Robust architecture
  • SPI
  • Temperature range: −40°C to +85°C
  • 64-lead LFCSP
AD74412R
Quad-Channel, Software Configurable Input/Output
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
Hardware Ecosystem

Parts Product Life Cycle Description
Flyback, Forward, and Isolated Controller 2
LT8301 RECOMMENDED FOR NEW DESIGNS 42VIN Micropower No-Opto Isolated Flyback Converter with 65V/1.2A Switch
LT3001 RECOMMENDED FOR NEW DESIGNS 36V 4W No-Opto Isolated Flyback Converter
HART Interface Solutions 2
AD5700 PRODUCTION Low Power HART Modem
AD5700-1 PRODUCTION Low Power HART Modem with Precision Internal Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD74412R

AD74412R Evaluation Board

Features and Benefits

  • Fully featured evaluation board for the AD74412R
  • On-board 2.5 V ADR4525 reference
  • SPI
  • PC-based software for control

Product Details

The EV-AD74412RSDZ (see Figure 1) is a fully featured evaluation board that can be used to evaluate the features of the AD74412R. The AD74412R is a quad-channel, software configurable, input/output device. The device has functionality for analog output, analog input, digital input, and resistance temperature detector (RTD) measurements integrated into a single-chip solution with a serial peripheral interface (SPI)- compatible interface. 

The EV-AD74412RSDZ can be controlled via a system demonstration platform (SDP). The EVAL-SDP-CS1Z (SDP-S) board allows the EV-AD74412RSDZ to be controlled via the USB port of a PC using the AD74412R evaluation software. 

The EVAL- AD74412RSDZ requires an AVDD operating supply of 14 V to 26.4 V. When the EV-AD74412RSDZ is connected to the PC, the PC provides power to the SDP-S board. 

For full details on the AD74412R, see the AD74412R data sheet, which must be consulted in conjunction with this user guide when using the EV-AD74412RSDZ. 

EVAL-AD74412R
AD74412R Evaluation Board

Latest Discussions

Recently Viewed