AD7366

PRODUCTION

True Bipolar Input, Dual 12-Bit, 2-Channel, Simultaneous Sampling SAR ADC

Part Models
3
1ku List Price
Starting From $6.09
Viewing:

Part Details

  • Dual 12-bit/14-bit, 2-channel ADC
  • True bipolar analog inputs
  • Programmable input ranges:
    ±10 V, ±5 V, 0 V to 10 V
    ±12 V with 3 V external reference
  • Throughput rate: 1 MSPS
  • Simultaneous conversion with read in less than
    1 μs
  • Low current consumption:
    8.3 mA typical in normal mode
    320 nA typical in shutdown mode
  • High analog input impedance
  • AD7366:
    72 dB SNR at 50 kHz input frequency
    12-bit no missing codesAD7367
  • AD7367:
    76 dB SNR at 50 kHz input frequency
    14-bit no missing codes
  • Accurate on-chip reference: 2.5 V ± 0.2%
  • −40°C to +85°C operation
  • High speed serial interface Compatible with SPI®, QSPI, MICROWIRE, and DSP
AD7366
True Bipolar Input, Dual 12-Bit, 2-Channel, Simultaneous Sampling SAR ADC
AD7366/AD7367 Functional Block Diagram AD7366/AD7367 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 2
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Low Input Bias Current Op Amps (≤100 pA) 2
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 4
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
AD797 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp
Series Voltage References 5
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
Shunt Voltage References 1
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7366

AD7366 Evaluation Board

Product Details

The EVAL-AD7366SDZ is a fully featured evaluation kit for the AD7366. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD7366
AD7366 Evaluation Board

Latest Discussions

Recently Viewed