AD5679R

PRODUCTION

16-Channel, 12-/16-Bit nanoDAC+ with 2 ppm/°C Voltage Reference Temperature Coefficient, SPI Interface

Part Models
4
1ku List Price
Starting From $23.19

Part Details

  • High performance
    • High relative accuracy (INL): ±4 LSB maximum at 16 bits (AD5679/AD5679R)
    • TUE: ±0.14% of FSR maximum
    • Offset error: ±1.5 mV maximum
    • Gain error: ±0.06% of FSR maximum
    • Low drift, 2.5 V voltage reference temperature coefficient: 2 ppm/°C typical
    • 40 mA short-circuit current
  • Wide operating ranges
    • −40°C to +125°C temperature range
    • 2.7 V to 5.5 V power supply range
  • Simplified implementation
    • User selectable gain of 1 or 2 (GAIN pin)
    • 1.8 V logic compatibility
  • 50 MHz serial peripheral interface (SPI) with readback or daisy chain
  • 28-lead, 4 mm × 4 mm, RoHS compliant LFCSP
AD5679R
16-Channel, 12-/16-Bit nanoDAC+ with 2 ppm/°C Voltage Reference Temperature Coefficient, SPI Interface
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
Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • AD5679R

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5679R

AD5679R/AD5679/AD5674R/AD5674 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5679R
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., SDP board

Product Details

This user guide details the operation of the EVAL-AD5679RSDZ for the AD5679R 16-bit, 16-channel, voltage output, digital-to-analog converter (DAC).

The EVAL-AD5679RSDZ allows users to quickly prototype AD5679R circuits and reduce design time. The AD5679R operates from a single 2.7 V to 5.5 V supply range. The AD5679R incorporates an internal 2.5 V reference to give an output voltage of 2.5 V or 5 V.

The EVAL-AD5679RSDZ interfaces to the USB port of a PC via a system demonstration platform (SDP-B) board. The Analysis | Control | Evaluation (ACE) software is available for download from the EVAL-AD5679RSDZ product page to use with the evaluation board to allow the user to program the AD5679R. A peripheral module interface (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP-B board. When a microcontroller is used through the PMOD connection, the SDP-B board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD5679RSDZ is compatible with any Analog Devices, Inc., SDP-B board, which can be purchased separately. A typical connection between the EVAL-AD5679RSDZ and the SDP-B controller board is shown in Figure 1.

For full details, see the AD5679R data sheet, which must be used in conjunction with this user guide when using the EVAL-AD5679RSDZ.

EVAL-AD5679RSDZ is compatible with all models of the AD5674/AD5674R/AD5679/AD5679R.

eval board
SDP-B

System Demonstration Platform

Features and Benefits

  • Blackfin Processor ADSP-BF527
  • USB 2.0 Interface to PC
  • JTAG header footprint
  • 32MB SDRAM
  • 2 x Small Footprint 120 Pin Connectors
  • Configurable Peripheral Interfaces - SPI - SPORT - I2C - GPIOs - Parallel - Timers

Product Details

The SDP-B is a controller board for the System Demonstration Platform (SDP). The SDP-B is based on the Blackfin ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-B has two identical 120 pin connectors which expose the Blackfin processors peripherals to connected SDP compatible daughter boards. Each of the connectors provides configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdpb.

Software for the SDP-B is on an evaluation board specific basis. Please check the individual daughter evaluation board page for information on the relevant application software.

EVAL-AD5679R
AD5679R/AD5679/AD5674R/AD5674 Evaluation Board
SDP-B
System Demonstration Platform

Latest Discussions