AD5621
PRODUCTION2.7 V to 5.5 V, <100 μA, 12-Bit nanoDAC, SPI Interface in LFCSP and SC70
- Part Models
- 5
- 1ku List Price
- Starting From $1.08
Part Details
- 6-lead SC70 and LFCSP packages
- Micropower operation: 100 μA maximum at 5 V
- Power-down typically to 0.2 μA at 3 V
- 2.7 V to 5.5 V power supply
- Guaranteed monotonic by design
- Power-on reset to 0 V with brownout detection
- 3 power-down functions
- Low power serial interface with Schmitt-triggered inputs
- On-chip output buffer amplifier, rail-to-rail operation
- SYNC interrupt facility
- Minimized zero-code error
- AD5601 buffered 8-bit DAC
- B version: ±0.5 LSB INL
- AD5611 buffered 10-bit DAC
- B version: ±0.5 LSB INL
- A version: ±4 LSB INL
- AD5621 buffered 12-bit DAC
- B version: ±1 LSB INL
- A version: ±6 LSB INL
The AD5601/AD5611/AD5621, members of the nanoDAC® family, are single, 8-/10-/12-bit, buffered voltage output DACs that operate from a single 2.7 V to 5.5 V supply, consuming typically 75 μA at 5 V. The parts come in tiny LFCSP and SC70 packages. Their on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The AD5601/AD5611/AD5621 utilize a versatile 3-wire serial interface that operates at clock rates up to 30 MHz and is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards.
The reference for the AD5601/AD5611/AD5621 is derived from the power supply inputs and, therefore, gives the widest dynamic output range. The parts incorporate a power-on reset circuit, which ensures that the DAC output powers up to 0 V and remains there until a valid write to the device takes place.
The AD5601/AD5611/AD5621 contain a power-down feature that reduces current consumption to typically 0.2 μA at 3 V.
They also provide software-selectable output loads while in power-down mode. The parts are put into power-down mode over the serial interface.
The low power consumption of these parts in normal operation makes them ideally suited to portable battery-operated equip-ment. The combination of small package and low power makes these nanoDAC devices ideal for level-setting requirements, such as generating bias or control voltages in space-constrained and power-sensitive applications.
Product Highlights
- Available in 6-lead LFCSP and SC70 packages.
- Low power, single-supply operation. The AD5601/ AD5611/AD5621 operate from a single 2.7 V to 5.5 V supply with a maximum current consumption of 100 μA, making them ideal for battery-powered applications.
- The on-chip output buffer amplifier allows the output of the DAC to swing rail-to-rail with a typical slew rate of 0.5 V/μs.
- Reference is derived from the power supply.
- High speed serial interface with clock speeds up to 30 MHz. Designed for very low power consumption. The interface powers up only during a write cycle.
- Power-down capability. When powered down, the DAC typically consumes 0.2 μA at 3 V. Power-on reset with brownout detection.
Applications
- Voltage level setting
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuators
Documentation
Data Sheet 1
Application Note 1
Device Drivers 2
Circuit Note 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5621ACPZ-RL7 | 6-Lead LFCSP (3mm x 2mm w/ EP) | ||
AD5621AKSZ-500RL7 | 6-Lead SC70 | ||
AD5621AKSZ-REEL7 | 6-Lead SC70 | ||
AD5621BKSZ-500RL7 | 6-Lead SC70 | ||
AD5621BKSZ-REEL7 | 6-Lead SC70 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 8, 2022 - 22_0192 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
AD5621ACPZ-RL7 | PRODUCTION | |
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
AD5621ACPZ-RL7 | PRODUCTION | |
Aug 6, 2014 - 13_0223 Assembly and Test Transfer of Select 2x3mm and 3x3mm LFCSP Products to STATS ChipPAC China |
||
AD5621ACPZ-RL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5621AKSZ-500RL7 | PRODUCTION | |
AD5621AKSZ-REEL7 | PRODUCTION | |
AD5621BKSZ-500RL7 | PRODUCTION | |
AD5621BKSZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Low Input Bias Current Op Amps (≤100 pA) 1 | ||
AD820 | PRODUCTION | Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
OP295 | PRODUCTION | Rail-to-Rail Dual Op Amp |
Positive Linear Regulators (LDO) 1 | ||
LT3040 | RECOMMENDED FOR NEW DESIGNS | 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2 | ||
ADA4096-2 | RECOMMENDED FOR NEW DESIGNS | 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier |
AD8657 | PRODUCTION |
22 μA, RRIO, CMOS, 18 V Dual Operational Amplifier |
Product 1 | ||
ADR125 | Obsolete | Precision, Micropower LD0 Voltage Reference in TSOT (5.0 VOUT) |
Series Voltage References 2 | ||
ADR395 | PRODUCTION | 5.0 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
ADR02 | PRODUCTION | Ultracompact, Precision 5.0 V Voltage Reference |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool