AD5504

PRODUCTION

High Voltage, Quad Channel 12-Bit Voltage Output DAC

Part Models
2
1ku List Price
Starting From $12.03

Part Details

  • Quad channel high voltage DAC
  • 12-bit resolution
  • Pin selectable 30 V or 60 V output range
  • Integrated Precision Reference
  • Low power serial interface with readback capability
  • Integrated Temperature Sensor Alarm function
  • Power-On Reset
  • Simultaneous updating via LDAC
  • Wide operating temperature: −40°C to +105°C
AD5504
High Voltage, Quad Channel 12-Bit Voltage Output DAC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5504

AD5504 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD5501/AD5504
  • USB interface
  • PC software for register programming
  • Standalone operation

Product Details

This user guide describes the operation and functionality of the AD5501/AD5504 evaluation board. Use this user guide in conjunction with the AD5501 or AD5504 data sheet (as appropriate) to evaluate board the functionality and performance of the AD5501/AD5504. The evaluation board can be used as a standalone board, with control coming from an external DSP or microcontroller, or it can be connected to a PC. Software is provided that can be used to program the registers of the AD5501/AD5504. Control of the AD5501/AD5504 is via a USB interface.

EVAL-AD5504
AD5504 Evaluation Board

Reference Designs

Boost Supply and High Voltage DAC Provide Tuning Signal for BST Capacitors
CN0193 Circuits from the lab

High Voltage (30 V) DAC Powered from a Low Voltage (3 V) Supply Generates Tuning Signals for Antennas and Filters

Features and Benefits

  • Control up to 4 high voltage outputs
  • Create 30 V output from a single supple 3 V
CN0193
High Voltage (30 V) DAC Powered from a Low Voltage (3 V) Supply Generates Tuning Signals for Antennas and Filters

Latest Discussions

Recently Viewed