AD4680

RECOMMENDED FOR NEW DESIGNS

Differential Inputs, 1 MSPS, Dual Simultaneous Sampling SAR ADCs

Part Models
3
1ku List Price
Starting From $12.40

Part Details

  • 16-bit ADC family
  • Dual simultaneous sampling
  • Fully differential analog inputs
  • Throughput conversion rate
    • 1 MSPS for AD4680
    • 500 kSPS for AD4681
  • SNR (typical)
    • 92.5 dB, VREF = 3.3 V external
    • 100 dB with 8× OSR, RES = 1
  • On-chip oversampling function
  • Resolution boost function
  • INL (maximum) 1.5 LSBs
  • 2.5 V internal reference at 10 ppm/°C
  • High speed serial interface
  • −40°C to +125°C operation
  • 3 mm × 3 mm, 16-lead LFCSP
  • Wide common-mode range
  • Alert function
AD4680
Differential Inputs, 1 MSPS, Dual Simultaneous Sampling SAR ADCs
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 2
ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Low Noise Op Amps (≤ 10nV/√Hz) 1
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Negative Linear Regulators (LDO) 1
ADP7182 RECOMMENDED FOR NEW DESIGNS –28 V, −200 mA, Low Noise, Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD738xFMCZ

Evaluation board for the AD7380/AD7381 Dual Simultaneous Sampling 16/14-Bit SAR ADC.

Features and Benefits

  • Full featured evaluation board multichannel, simultaneous sampling ADC
  • On-board reference, reference buffer, and ADC driver
  • On-board power supplies
  • Board-compatible, high speed system demonstration platform (SDP-H1) controller
  • PC software for control and data analysis

Product Details

The EVAL-AD7380FMCZ and EVAL-AD7381FMCZ are full featured evaluation boards that evaluate all features of the AD7380 and AD7381 analog-to-digital converters (ADCs). The evaluation boards can be controlled by the EVAL-SDP-CH1Z via the 160-way system demonstration platform (SDP) connector, J4. The EVAL-SDP-CH1Z board controls the evaluation boards through the USB port of a PC using the Analysis, Control, Evaluation (ACE) software, which is available for download from the ACE software page.

Complete specifications for the AD7380 and AD7381 are provided in the AD7380/AD7381 data sheet. Consult these specifications in conjunction with the user guide when using the evaluation boards. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page. The comprehensive ACE user guide is available on the ACE software page.

The EVAL-AD7380FMCZ can be used to evaluate the AD4680 and AD4681. The AD4680 and AD4681 have slower throughput rates (at 1 MSPS and 500 kSPS, respectively) than the AD7380. The throughput can be adjusted to fit for AD4680 and AD4681 by adjusting the clock speed and the sampling frequency.

Figure 1 in the user guide shows the typical setup of the EVAL-AD7380FMCZ board. The setup for the EVAL-AD7381FMCZ board is the same as the EVAL-AD7380FMCZ setup.

EVAL-AD738xFMCZ
Evaluation board for the AD7380/AD7381 Dual Simultaneous Sampling 16/14-Bit SAR ADC.

Latest Discussions