AD7381

PRODUCTION

4MSPS Dual Simultaneous Sampling, 14-BIT SAR ADC, Differential Input

Part Models
3
1ku List Price
Starting From $15.96

Part Details

  • 16-bit/14-bit ADC family
  • Dual simultaneous sampling
  • Fully differential analog inputs
  • 4 MSPS throughput conversion rate
  • SNR (typical)
    • 92.5 dB, VREF = 3.3 V external at AD7380 (16-bit)
    • 85.4 dB, VREF = 3.3 V external at AD7381 (14-bit)
    • 101 dB with ×16 OSR
  • On-chip oversampling function
  • Resolution boost function
  • INL (maximum)
    • 2.0 LSBs at 16-bit
    • 1.0 LSB at 14-bit
  • 2.5 V internal reference
  • High speed serial interface
  • −40°C to +125°C operation
  • 16-lead LFCSP, 3 mm × 3 mm
  • Wide common-mode range
  • Alert function
AD7381
4MSPS Dual Simultaneous Sampling, 14-BIT SAR ADC, Differential Input
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Evaluation Kits

eval board
EVAL-AD738xFMCZ

Evaluation board for the AD7380/AD7381 Dual Simultaneous Sampling 16/14-Bit SAR ADC.

Features and Benefits

  • Full featured evaluation board multichannel, simultaneous sampling ADC
  • On-board reference, reference buffer, and ADC driver
  • On-board power supplies
  • Board-compatible, high speed system demonstration platform (SDP-H1) controller
  • PC software for control and data analysis

Product Details

The EVAL-AD7380FMCZ and EVAL-AD7381FMCZ are full featured evaluation boards that evaluate all features of the AD7380 and AD7381 analog-to-digital converters (ADCs). The evaluation boards can be controlled by the EVAL-SDP-CH1Z via the 160-way system demonstration platform (SDP) connector, J4. The EVAL-SDP-CH1Z board controls the evaluation boards through the USB port of a PC using the Analysis, Control, Evaluation (ACE) software, which is available for download from the ACE software page.

Complete specifications for the AD7380 and AD7381 are provided in the AD7380/AD7381 data sheet. Consult these specifications in conjunction with the user guide when using the evaluation boards. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page. The comprehensive ACE user guide is available on the ACE software page.

The EVAL-AD7380FMCZ can be used to evaluate the AD4680 and AD4681. The AD4680 and AD4681 have slower throughput rates (at 1 MSPS and 500 kSPS, respectively) than the AD7380. The throughput can be adjusted to fit for AD4680 and AD4681 by adjusting the clock speed and the sampling frequency.

Figure 1 in the user guide shows the typical setup of the EVAL-AD7380FMCZ board. The setup for the EVAL-AD7381FMCZ board is the same as the EVAL-AD7380FMCZ setup.

EVAL-AD738xFMCZ
Evaluation board for the AD7380/AD7381 Dual Simultaneous Sampling 16/14-Bit SAR ADC.

Latest Discussions

Recently Viewed