ADP166

PRODUCTION

Very Low Quiescent Current, 150 mA, LDO Regulator

Part Models
19
1ku List Price
Starting From $0.42

Part Details

  • Very low quiescent current
    IQ = 590 nA with 0 µA load
    IQ = 890 nA with 1 µA load
  • Maintains very low quiescent current in dropout (pass through mode):
    IQ_DROP = 720 nA with 0 µA load
    IQ_DROP = 1200 nA with 1 µA load
  • Stable with 1 µF ± 30% ceramic input and output capacitors
  • Maximum load current: ILOAD_MAX: 150 mA
  • Input voltage range: 2.2 V to 5.5 V
  • Low shutdown current: 50 nA typical
  • Low dropout voltage: 120 mV at 150 mA load
  • Initial output voltage accuracy: ±1%
  • Accuracy over line, load, and temperature: ±3.5%
  • 7 fixed output voltage options: 1.2 V to 3.3 V
  • Adjustable output option can be set from 1.2 V to 4.2 V
  • See data sheet for additional features
ADP166
Very Low Quiescent Current, 150 mA, LDO Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP166-1.2
  • ADP166-1.8
  • ADP166-2.2
  • ADP166-2.3
  • ADP166-2.85
  • ADP166-3.0
  • ADP166-3.3
  • ADP166-ADJ

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP165-166

ADP165Z-REDYKIT/ADP166Z-REDYKIT

Features and Benefits

  • Input voltage range: 2.2 V to 5.5 V
  • Output current range: 0 mA to 150 mA
  • Output voltage accuracy: ±1%
  • Operating temperature range: −40°C to +125°C

Product Details

The ADP165/ADP166 evaluation boards are used to demonstrate the functionality of the ADP165/ADP166 series of linear regulators.


Simple device measurements such as line and load regulation, dropout voltage, and ground current can be demonstrated with only a single voltage supply, a voltmeter, an ammeter, and load resistors. 


Complete specifications for the ADP165/ADP166 linear regulators are available in the ADP165/ADP166 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation boards.

EVAL-ADP165-166
ADP165Z-REDYKIT/ADP166Z-REDYKIT

Latest Discussions

Recently Viewed