製品概要

機能と利点

EVAL-ADAU1761Z
  • Other ADI Components:
    AD1938 (2)
    AD8608
    ADP3336
  • Analog In: 2 Differential TRS, 1 Stereo TRS (3.5 mm) 
  • Analog Out: 2 Differential and Stereo TRS, 1 Stereo Headphone TRS (3.5 mm) 
  • Digital I/O:USBi-I2C, I2S-I/O (1/1, TDM), Stereo Digital Mic  
  • DC Supply: 5 V 

製品概要

Full-featured ADAU1761 SigmaDSP evaluation board that operates most functions of the ADAU1761 with a full range of analog and digital inputs and outputs including the digital microphone and capless headphones. USBi is included in the package and it provides the 5 V power supply for the board.

ソフトウェア

ソフトウェア開発ツール

アナログ・デバイセズのDSPオーディオ・プロセッサおよびA2B®(オートモーティブ・オーディオ・バス)トランシーバー向けにプログラミング、開発、チューニングを行うソフトウェアのグラフィック開発ツール