製品概要

機能と利点

EVAL-ADAU1701MINIZ
  • Other ADI Components:
    SSM2306
    ADM811
    ADP3336
  • Analog In: 1 Stereo TRS (3.5mm)
  • Analog Out: Stereo Speaker, 1 Stereo TRS (3.5 mm)
  • Digital I/O: USBi-I2C/SPI
  • DC Supply: 5 V

製品概要

Small ADAU1701 SigmaDSP evaluation board with self-boot EEPROM and Stereo 2 W Class-D amplifier. USBi is included in the package and it provides the 5 V power supply for the board. This is the recommended board for evaluation of the ADAU1701 and ADAU1702. The EVAL-ADAU1401EBZ can be used if this board lacks some necessary functionality or interface.

ソフトウェア

ソフトウェア開発ツール

アナログ・デバイセズのDSPオーディオ・プロセッサおよびA2B®(オートモーティブ・オーディオ・バス)トランシーバー向けにプログラミング、開発、チューニングを行うソフトウェアのグラフィック開発ツール