製品概要

製品概要

The AD9655-125EBZ is an evaluation board for the AD9655, dual 16-bit ADC. This reference design provides the support circuitry to operate the device in its various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALC data capture card, allowing users to download captured data for analysis. The VisualAnalog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPIController software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9655. 


The AD9655 data sheet provides additional information related to device configuration and performance, and should be consulted when using these tools. All documents and VisualAnalog and SPIController are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

ソフトウェア

設計ツール

Visual Analog
VisualAnalog™は、高速ADCの選択や評価を行う設計者向けに、強力なシミュレーション/データ解析ツール・セットとユーザ・フレンドリなグラフィカル・インターフェースを組み合わせたソフトウェア・パッケージです。