製品概要
機能と利点
- Full featured evaluation board for the AD9286
- SPI interface for setup and control
- Support LVDS output mode option
- External or on-board oscillator options
- Balun/transformer or amplifier input drive options
- Switching power supply
- VisualAnalog™and SPIController software interfaces
製品概要
The AD9286-500EBZ is an evaluation board for the AD9286, 8-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9286.
The AD9286 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com
関連資料
-
Visual Analog2015/05/12
-
UG-191: Evaluating the AD9286 Analog-to-Digital Converter2011/05/27PDF1308 kB
-
AD9286 Evaluation Board Schematic2014/05/27PDF
-
AD9286 Evaluation Board Bill of Materials2014/05/27XLS