製品概要

機能と利点

  • Full featured evaluation board for the AD9139
  • AD9139-EBZ includes options to evaluate single output
  • AD9139-DUAL-EBZ includes options to evaluate:
    • DAC only (I & Q DAC output)
    • DAC and ADL537X quadrature modulator
  • USB interface for configuration
  • Internal or external power supply regulation
  • Data pattern generator and SPI software interfaces

製品概要

The AD9139-EBZ connects to a ADS7-V2EBZ or SDP-H1 for quick evaluation of the AD9139, a high-speed, signal processing Digital to Analog Converter. The ADS7-V2EBZ or SDP-H1 automatically formats the data and sends it to the AD9139-EBZ, simplifying evaluation of the device. The Evaluation Board (EVB) runs from a +5V supply. A clock distribution chip AD9516 is included on this EVB as a clock fan-out and frequency divider for the DACCLK, REFCLK and ADS7-V2EBZ or SDP-H1 input clock.

The AD9139-DUAL-EBZ connects to a ADS7-V2EBZ or SDP-H1 for quick evaluation of the AD9139, a high-speed, signal processing Digital to Analog Converter. The ADS7-V2EBZ or SDP-H1 automatically formats the data and sends it to the AD9139-DUAL-EBZ, simplifying evaluation of the device. The Evaluation Board (EVB) runs from a +5V supply. A clock distribution chip AD9516 is included on this EVB as a clock fan-out and frequency divider for the DACCLK, REFCLK, Frame, and ADS7-V2EBZ or SDP-H1 input clock. Also included is a quadrature modulator ADL5375 for quick DAC+IQMOD evaluation. Since AD9139 is a single channel converter, dual AD9139s are used on the board to work as I and Q, which typically applies to the case of wideband applications. 

ソフトウェア

ACE Software

ZIP
343 KB
ACE plug-in for Board.AD9139 1.2022.41300 [10 06 22]
Plug-in to evaluate the AD9139 and AD9139-DUAL high-speed DACs.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

ハードウェア (4)

コントローラ・ボード

リファレンス設計