製品概要
製品概要
The EVAL-AD7960FMCZ is a fully featured evaluation Kit designed to demonstrate the performance of the low power 18-bit,5 MSPS PulSAR® Differential ADC AD7960. This board operates in conjunction with the System Demonstration Platform (SDP) board, EVAL-SDP-CH1Z . The evaluation software is provided to enable the user to perform detailed analysis of the AD7960's performance. The technical user guide includes the detailed description of the operation and set up of the evaluation board and software when operated with the System Demonstration Platform board.
はじめに
The EVAL-SDP-CH1Z is the required controller board for this evaluation system. If you have previously purchased an SDP-H1, you will not need to purchase another SDP-H1 controller board. Evaluation boards requiring the SDP-H1 board will not work with the SDP-B or SDP-S controller board. Visit the System Demonstration Platform page for more information.
推奨システム動作環境
- Windows XP SP2, 32 bits
- Windows Vista, 32 and 64 bits
- Windows 7, 32 and 64 bit
- USB 2.0 Port
関連資料
-
UG-490: Evaluating the AD7960 18-Bit, 5 MSPS PulSAR Differential ADC2013/08/06PDF2483 kB
-
AD7960 Schematic, Rev. A2013/07/30PDF
-
AD7960 Gerber Files, Rev. A2013/07/30ZIP
-
AD7960 Bill of Materials, Rev. A2013/07/30XLS
-
TNJ-090 : いい加減な設計だと性能を出し切れない逐次比較 ADC の AIN と REF 入力(中編)2022/07/31
-
TNJ-089: いい加減な設計だと性能を出し切れない逐次比較 ADC の AIN と REF 入力(前編)2022/07/04
-
TNJ-080: ADC の FFT 結果から 1Hz ノイズ電力密度を得る計算方法2021/10/04
-
高精度ADC用のフィルタ設計における課題と検討事項2016/04/01 アナログ・ダイアログ
-
オーバーサンプリングを使用した SAR ADC のダイナミック・レンジの拡大2015/06/01