製品概要

機能と利点

  • Full featured evaluation board for the AD7928
  • On-board power supplies
  • Standalone capabilitySystem demonstration platform (SDP) compatible (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (download from AD7928 product page)

製品概要

The EVAL-AD7928SDZ is a full featured evaluation board that allows the user to easily evaluate all the features of the AD7928 analog-to-digital converter (ADC). The evaluation board can be controlled by the

EVAL-SDP-CB1Z SDP board via a 120-way SDP connector (J102). The SDP board allows the evaluation board to be controlled through the USB port of a PC using the AD7928 evaluation software, which is available for download from the product page or from the installer CD included in the evaluation board kit.

On-board components include the following:
  • ADP1613: 20 V, 2 A, step up, dc-to-dc regulator
  • ADP7104ARDZ-5.0: 5 V, low noise LDO
  • AD780: high precision, band gap voltage reference
  • ADG3308: bidirectional logic level translator
  • AD8022: dual high speed, low noise operational amplifier
  • AD8066: dual FastFET™, low noise operational amplifier
  • ADA4000-2: dual low cost, precision JFET input operational amplifier
  • ADM1185: quad voltage monitor and sequencer
  • ADP3303: high accuracy anyCAP®, 200 mA, low dropout linear regulator

Evaluation Kit Contents
EVAL-AD7928SDZ evaluation board
Evaluation software CD for the AD7928
Mains power supply adapter
Screw/nut kit

Additional Equipment Needed
EVAL-SDP-CB1Z system demonstration platform
PC running Windows Vista or Windows 7 with USB 2.0 port
Signal source
SMB cables
USB cable


Online Resources

Documents Needed
AD7928 data sheet
EVAL-AD7928SDZ user guide

Required Software
AD7928 evaluation software
Design and Integration Files
Schematics, layout files, bill of materials