製品概要
製品概要
Demonstration circuit 2542A is a reference design for robust industrial data acquisition applications based on the LTC2358-18. The LTC2358-18 is capable of high voltage measurements with a large input common range; however, the DC2542A implements input protection that allows up to 400V of continuous input protection. Combined with gas discharge tubes, which provide protection from surges, the DC2542A is capable of surviving extreme abuse.
Please click here for the Arrow SoCkit
関連資料
-
DC2542A - Schematic2017/09/15PDF179K
-
DC2542A - Demo Manual2017/09/15PDF451K
-
DC2542A - Design Files2017/09/15ZIP3M