ボード設計データベース
Rev.
1.0
1
すべてを表示
製品概要
機能と利点
- ADSP-BF518F: Blackfin processor: 400 MhZ, 176 Lead LQFP
- SDRAM: 64 MB, 32M x 16, Micron MT48LC32M16A2TG ,3.3V
- FLASH: 4 MB (2M x 16 ), Numonyx M29W320DB 3.3V, FBGA48
- SPI FLASH: 4 Mb on-chip SPI 1.8V
- Audio CODEC: ADI SSM2602 CODEC 3.3 Volts, 12MHz input
- A/D Converter: AD7266, Differential/Single-Ended Input, Dual 2 MSPS, 12 bit 3 Channel
- Power Analysis Interface: Precision resistors to measure VDDINT, VDDEXT, VDDMEM, VDDFLASH
- Ethernet PHY: National Semiconductor 10/100 Single Port PHY
- LEDs: 13 LEDs: 1 power (green), 1 board reset (red), 3 general purpose (amber), 8 Ethernet (amber)
- RTC Battery: 3.0 Volt Li-ION, CR2430 (270mAh)
- Connectors: Ethernet, SD, EBIU Expansion, Group 1A and 1B Expansion, Group 2A Expansion
製品概要
The ADSP-BF518F EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF518F hardware and software development, and quickly prototype a wide range of applications.
The EZ-KIT Lite includes an ADSP-BF518F Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.
The EZ-KIT Lite also comes with a standalone debug agent board that is removable to allow a user to plug-in an external emulator.
Ordering Information
Part number: ADZS-BF518F-EZLITE
CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support
マーケット&テクノロジー
対象となる製品
パッケージの内容
EZ-Board Package Contents- ADSP-BF518F EZ-Board™
- Universal 5.0V DC power supply
- Secure digital (SD) memory card
- 7-foot Ethernet patch cable
- Two 6-foot 3.5 mm male-to-male audio cables
- 3.5 mm stereo earbuds
EZ-KIT Package Contents
- ADSP-BF518F EZ-Board™
- Standalone debug agent (SADA2)
- USB cable
- Universal 5.0V DC power supply
- Secure digital (SD) memory card
- 7-foot Ethernet patch cable
- Two 6-foot 3.5 mm male-to-male audio cables
- 3.5 mm stereo earbuds
推奨システム動作環境
- Windows XP Professional SP3 (32-bit only).
- Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
- Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
- Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
- Minimum of 1 GB memory (RAM), 4 GB is recommended.
- Minimum of 2 GB hard disk (HDD) space is required.
- CrossCore Embedded Studio for Analog Devices Processors.
- VisualDSP++ 5.0 and Latest Update.
関連資料
-
Blackfin Processors Software and Tools2015/01/20
-
ADSP-BF518F EZ-Board® Evaluation System Manual (Rev. 1.3)2009/01/23PDF843 kB
-
HPUSB, USB, and HPPCI Emulator User’s Guide (Rev. 3.2)2009/11/11PDF746 kB
-
ICE-100B Emulator User’s Guide (Rev. 1.1)2009/11/11PDF348 kB
-
ADSP-BF518F EZ-Board Board Design Database (Rev. 1.0)2009/09/21ZIP9716 kB