LM117
Positive Adjustable Regulator
製品の詳細
- Click Here for Military Performance (JAN Class S) Datasheet - you will be directed to slash sheet at Defense Supply Center Columbus.
- Guaranteed 1% Output Voltage Tolerance
- Guaranteed max. 0.01%/V Line Regulation
- Guaranteed max. 0.3% Load Regulation
- Min. 1.5A Output Current
- 100% Burn-in in Thermal Overload
The H (Metal Can), J (Ceramic), and K (Metal Can) Packages From Analog Devices Are Now Obsolete
The LT117A Series are 3-terminal positive adjustable voltage regulators which offer improved performance over earlier devices. A major feature of the LT117A is the output voltage tolerance is guaranteed at a maximum of ±1%, allowing an overall power supply tolerance to be better than 3% using inexpensive 1% resistors. Line and load regulation performance has been improved as well. Additionally, the LT117A reference voltage is guaranteed not to exceed 2% when operating over the full load, line and power dissipation conditions. The LT117A adjustable regulators offer an improved solution for all positive voltage regulator requirements with load currents up to 1.5 amps. For performance curves and applications circuits see the LT117A series data sheet.
Applications
- Wide Range Power Supplies
- Constant Current Supplies
- Voltage Programmable Supplies
ドキュメント
これは最新改訂バージョンのデータシートです。
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
LM117に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める