ADSP-BF524
製造中Low Power Blackfin Processor with Advanced Peripherals and Low Standby Power
- 製品モデル
- 4
- 1Ku当たりの価格
- 最低価格:$13.54
製品の詳細
- Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
- Blackfin Processor Core with up to 400 MHz (800 MMACS) performance
- 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
- 12 peripheral DMA channels supporting one- and two-dimensional data transfers
- NAND Flash Controller with 8-Bit interface for commands, addresses and data.
- Connectivity: Host DMA Port, UART’s, SPORT’s, SPI and TWI.
- Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
- Low Standby Power; ~1mA Deep Sleep, ~50uA Hibernate
- 289-ball, 12×12 mm, 0.5 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C)
- 208-ball, 17×17 mm, 0.8 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C; Industrial temperature range -40°C to +85°C)
The ADSP-BF524 offers up to 400 MHz performance and up to 800 MMACs. This processor core is supported by an advanced DMA controller supporting one-and two-dimensional DMA transfers between on-chip memory, off-chip memory, and system peripherals. The combination of the processor core speed and the DMA controller allows for efficient processing of audio, voice, video, and image data.
The ADSP-BF524 provides peripheral flexibility to complement its high performance processing. The HS USB OTG host direct memory access (HDMA) and NAND flash controller are just a few of the peripheral options on the ADSP-BF524 family—not to mention the availability of up to 48 GPIO pins.
For applications where product differentiation represents a challenge for securing market leadership, the ADSP-BF524 enables developers to provide features and benefits to augment their product offerings without compromising cost or power. The scalability of the ADSP-BF524 makes it an ideal candidate for Premium Audio Players where differentiation of features can be realized without sacrificing system cost. Where the diversity of Multimedia applications and content security are key attributes the ADSP-BF524 provides processing flexibility and Lockbox™ Secure Technology to enable users to develop freely and without bounds.
IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF524 provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.
ドキュメント
データシート 1
ユーザ・ガイド 4
アプリケーション・ノート 47
プロセッサ・マニュアル 3
製品ハイライト 1
ソフトウェア・マニュアル 11
エミュレータ・マニュアル 3
集積回路異常 1
情報 1
製品ハイライト 1
製品選択ガイド 1
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
ADSP-BF524BBCZ-3A | 208-Ball CSPBGA (17mm x 17mm x 1.75mm) | ||
ADSP-BF524BBCZ-4A | 208-Ball CSPBGA (17mm x 17mm x 1.75mm) | ||
ADSP-BF524KBCZ-3 | 289-Ball CSPBGA (12mm x 12mm x 1.26mm) | ||
ADSP-BF524KBCZ-4 | 289-Ball CSPBGA (12mm x 12mm x 1.26mm) |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
6 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
ADSP-BF524BBCZ-3A | 製造中 | |
ADSP-BF524BBCZ-4A | 製造中 | |
ADSP-BF524KBCZ-3 | 製造中 | |
ADSP-BF524KBCZ-4 | 製造中 |
これは最新改訂バージョンのデータシートです。
ソフトウェア・リソース
ツールおよびシミュレーション
IBISモデル 3
- ADSP-BF522/BF524/BF526 1.8/2.5/3.3 V I/O Blackfin Processor IBIS Datafile 12x12 289-Ball CSP BGA Package (10/2009)
- ADSP-BF523/BF525/BF527 Rev 0.2 1.8/2.5/3.3 V I/O Blackfin Processor IBIS Datafile 12x12 289-Ball CSP BGA Package (02/2009)
- ADSP-BF522/BF524/BF526 1.8/2.5/3.3 V I/O Blackfin Processor IBIS Datafile 17x17 208-Ball CSP BGA Package (10/2009)
Blackfin Processors Software and Tools
ツールを開く
BSDLモデル・ファイル 2
評価用キット
最新のディスカッション
ADSP-BF524に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める