TMCM-1160
新規設計に推奨Motor mountable stepper motor controller/driver module 9 to 51V, 2.8A, 256 µSteps, with USB, CAN and RS485 Interface, StallGuard, CoolStep
- 製品モデル
- 3
- 1Ku当たりの価格
- 価格は未定
製品の詳細
- Motion profile calculation in real-time
- On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
- High performance microcontroller for overall system control and serial communication protocol handling
- Up to 256 microsteps per full step
- High-efficient operation, low power dissipation
- Dynamic current control
- Integrated protection
- StallGuard2™ feature for stall detection
- CoolStep™ feature for reduced power consumption and heat dissipation
- sensOstep™ magnetic encoder (1024 increments per rotation) e.g. for step-loss detection under all operating conditions and positioning supervision
- Interface for connection of external incremental a/b/n encoder
- Supply voltage: common supply voltages +12 V DC / +24 V DC / +48 V DC supported (+9 V to +51 V DC)
- Motor current: up to 2.8 A RMS (programmable)
- RS485 interface
- CAN (2.0B up to 1Mbit/s) interface
- USB full speed (12Mbit/s) interface
- Step/Direction interface (optically isolated)
- 3 inputs for stop switches and home switch (+24V compatible) with programmable pull-up
- 2 general purpose inputs (+24V compatible) and 2 general purpose outputs (open collector)
- Incremental a/b/n encoder interface (TTL and open-collector signals supported directly)
- Shutdown input – driver will be disabled in hardware as long as this pin is left open or shorted to ground
- Separate supply voltage inputs for driver and digital logic – driver supply voltage may be switched off externally while supply for digital logic and therefore digital logic remains active
- TMCL: standalone operation or remote controlled operation, program memory (non volatile) for up to 2048 TMCL commands, and PC-based application development software TMCL-IDE available for free.
- Ready for CANopen
The TMCM-1160 is a single axis stepper motor controller/driver module for sensorless load dependent current control. The device is powered by ADI Trinamic StallGuard2™, CoolStep™ and SpreadCycle™ chopper technology and has a trapezoidal ramp generator. The TMCM-1160 is capable of driving up to 4A of current from each output (with proper heatsinking). It is designed for an operating voltage of 9 to 51V. The device provides a RS485, CAN, USB, S/D and encoder interface. An integrated protocol processor supplies a high level TMCL/ CANopen communication.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
Technical Details
TMCM-1160-CANopen | TMCM-1160-TMCL | |
Status | Active | Active |
Axes | 1 | 1 |
Motor Supply | 9 to 51V | 9 to 51V |
Phase Current, RMS | 2.8A | 2.8A |
Microsteps | 1 to 256 | 1 to 256 |
a/b/n incremental | ✓ | ✓ |
CAN | ✓ | ✓ |
RS485 | ✓ | ✓ |
Step/Dir | ✓ | ✓ |
USB | ✓ | ✓ |
GPIO | ✓ | ✓ |
SensOstep™ | ✓ | ✓ |
CANopen | ✓ | |
TMCL™ | ✓ | |
Trapezoidal | ✓ | ✓ |
MicroPlyer™ | ✓ | ✓ |
StallGuard2™ | ✓ | ✓ |
CoolStep™ | ✓ | ✓ |
SpreadCycle™ | ✓ | ✓ |
Width | 60mm | 60mm |
Length | 60mm | 60mm |
Height | 15mm | 15mm |
ドキュメント
ユーザ・ガイド 1
ソフトウェア・マニュアル 4
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
TMCM-1160-CABLE | N/A | ||
TMCM-1160-CANOPEN | N/A | ||
TMCM-1160-TMCL | N/A |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
8 16, 2022 - 2306 ELECTRICAL DATASHEET |
||
TMCM-1160-CANOPEN | 製造中 | |
4 30, 2021 - PCN 2021-04-30 Hardware TMC262C Module PANdrive BOM Change - replacing TMC262A by TMC262C |
||
TMCM-1160-CANOPEN | 製造中 | |
TMCM-1160-TMCL | 製造中 | |
4 4, 2016 - PCN 2016-01-04 TMCM-1160 BOM Change |
||
TMCM-1160-CANOPEN | 製造中 | |
TMCM-1160-TMCL | 製造中 | |
8 16, 2022 - 2307 ELECTRICAL DATASHEET |
||
TMCM-1160-TMCL | 製造中 | |
4 2, 2017 - PCN 2017-07-02 Firmware V142 Firmware Update |
||
TMCM-1160-TMCL | 製造中 | |
4 16, 2015 - PCN 2015 04 16 Firmware 135 Firmware Update |
||
TMCM-1160-TMCL | 製造中 | |
4 14, 2015 - PCN TMCM-1140 1141 1160 1161 2015-04-14 V100 Firmware Update |
||
TMCM-1160-TMCL | 製造中 | |
9 11, 2014 - 2014 09 11 pcn Firmware V129 Firmware Update |
||
TMCM-1160-TMCL | 製造中 |
ソフトウェア・リソース
評価用ソフトウェア 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
ハードウェア・エコシステム
製品モデル | 製品ライフサイクル | 詳細 |
---|---|---|
cDriverスマート・ステッピング・モーター 1 | ||
PD-1160 | 製造中 | NEMA 23 smart stepper motor 9 to 51V, 55Ncm, 256 µSteps, with USB, S/D, CAN and RS485 interface, SensOstep, StallGuard2 and CoolStep |
ツールおよびシミュレーション
ソフトウェア開発 2
3Dデザイン・モデル 1
最新のディスカッション
tmcm-1160に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める