Sample Prep and Automation
Sample Prep and Automation Solutions
As the connected lab automates more testing, high-throughput labs demand more automated sample management. Required sample volumes decrease as instruments become more efficient and sensitive. As workflow complexity increases, it becomes all the more important that sampling tools support remote operation and better sample tracking capabilities. Analog Devices enables effective automation to increase throughput and reduce opportunities for errors in the lab.
Value and Benefits
Automated liquid handling and lab robotics require accurate motion control. From stepper motors to peristaltic pumps, we provide drive solutions from ICs to integrated motor modules with digital control, micro-step precision, smoother and quieter operation, and more telemetry. Thermal control for sensitive samples is simplified with flexibility across ranges and integration levels. Industry-trusted solutions provide the performance and design simplicity to handle decreasing sample volume requirements.
Enables effective automation to increase throughput
Offers industry-tested solutions
Enables advanced sample track and management
Featured Products
TMC5240
36V 2ARMS+ Smart Integrated Stepper Driver and Controller
TMC262
Stepper motor driver 5 to 60V, for external P/N-Fets with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2 and SpreadCycle.
LTM4663
Ultrathin 1.5A µModule Thermoelectric Cooler (TEC) Regulator
LT8722
Ultracompact 4A, 15V, Full Bridge Driver with SPI
MAX66301
DeepCover Secure Authenticator with SHA-3 and RFID Reader
MAX66250
ISO 15693, SHA3-256, 256-Bit User EEPROM Secure Authenticator