TMC262

RECOMMENDED FOR NEW DESIGNS

Stepper motor driver 5 to 60V, for external P/N-Fets with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2 and SpreadCycle.

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Motor Current up to 10A using external (N&P) MOSFETs.
  • Highest Voltage 5V to 60V DC; more w. ext. gate driver
  • Highest Resolution up to 256 microsteps per full step
  • Small Size 5x5mm QFN32 package
  • Low Power Dissipation synchronous rectification
  • Protection & Diagnostics short to GND, overtemperature & undervoltage; short to VS & overcurrent
  • Stand Alone option
  • EMI-optimized slope & current controlled gate drivers
  • StallGuard2™ high precision sensorless motor load detection
  • CoolStep™ load dependent current control saves up to 75%
  • MicroPlyer™ 256 microstep smoothness with 1/16 step input.
  • SpreadCycle™ high-precision chopper for best current sine wave form and zero crossing
  • Improved Silent Motor operation
TMC262
Stepper motor driver 5 to 60V, for external P/N-Fets with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2 and SpreadCycle.
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
TMC262-BOB

Evaluation Board for TMC262

Features and Benefits

  • StallGuard2
  • CoolStep
  • SpreadCycle
  • MicroPlyer
  • 1 to 256 Microsteps
  • 2.8ARMS, 26V/36V/48V

Product Details

The TMC262 breakout board is a development board with the dedicated TMC262-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

TMC262-BOB
Evaluation Board for TMC262

Latest Discussions

Recently Viewed