Data Sheet
Rev.
2
1
View All
Overview
Features and Benefits
- USB 2.0 Micro B to Serial UART Bridge
- UART0 and UART3 Interface is Selectable Through On-Board Jumpers
- On-Board MAX32625PICO-Based Debugger
- Boot Load Enable Circuitry
- SPI and I2C Signals Accessed Through 0.1in Headers
- GPIOs and Miscellaneous Signals Accessed Through 0.1in Headers
- Board Power Provided by USB Port
- On-Board SIMO Regulator and LDO for IC and Peripherals
- Individual Power Measurement on all IC Rails Through Jumpers
- Two General-Purpose LED and One General- Purpose Pushbutton Switch
Product Details
The MAX32670 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32670. The MAX32670 is an ultra-low-power, cost-effective, highly reliable 32-bit microcontroller that enables designs with complex sensor processing without compromising battery life. It combines a flexible and versatile power management unit with the powerful Arm® Cortex® -M4 core with floating point unit (FPU). The MAX32670 also offers legacy designs an easy and cost optimal upgrade path from 8-bit or 16-bit microcontrollers.
Applications
- Algorithm Coprocessor
- Battery-Powered Medical Devices
- Industrial Sensors
- Optical Communication Modules
- Secure Radio Modem Controller
- Smart Sensor Controller
- System Housekeeping Controller
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX32670EVKIT: Evaluation Kit for the MAX32670 Data Sheet (Rev. 2)3/8/2021PDF846K
-
MAX32670EVKIT Gerber Files - Design Files11/7/2023ZIP576K