Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

    LTM8050 Inverting (Negative) Output

    Sep 18 2017

    Inverting (Negative) OutputsWith a relatively wide input voltage and output voltage range, the LTM8050 is well suited for Inverting applications when a negative output voltage is desired. Watch the LTM8050 deliver a -12V output at 1.5A from a 24V Input with 83% efficiency and just a 54°C temperature rise over ambient. Highly suggested additional reading is design note DN1021 when using µModule regulators in inverting output applications.

    Video Player is loading.
    Current Time 0:00
    Duration 0:00
    Loaded: 0%
    Stream Type LIVE
    Remaining Time 0:00
     
    1x
    • Chapters
    • descriptions off, selected
    • captions off, selected

      LTM8050 Inverting (Negative) Output

      Sep 18 2017
      Inverting (Negative) OutputsWith a relatively wide input voltage and output voltage range, the LTM8050 is well suited for Inverting applications when a negative output voltage is desired. Watch the LTM8050 deliver a -12V output at 1.5A from a 24V Input with 83% efficiency and just a 54°C temperature rise over ambient. Highly suggested additional reading is design note DN1021 when using µModule regulators in inverting output applications.