LTM8050

PRODUCTION

58V, 2A Step-Down μModule (Power Module) Regulator

Part Models
5
1ku List Price
Starting From $16.48

Part Details

  • Wide Input Voltage Range: 3.6V to 58V (60V Absolute Maximum)
  • Up to 2A Output Current
  • Parallelable for Increased Output Current
  • 0.8V to 24V Output Voltage
  • Adjustable Switching Frequency: 100kHz to 2.4MHz
  • Configurable as an Inverter
  • Current Mode Control
  • Programmable Soft-Start
  • 9mm × 15mm × 4.92mm BGA Package
LTM8050
58V, 2A Step-Down μModule (Power Module) Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Buck Regulators 1
LTM8027 RECOMMENDED FOR NEW DESIGNS 60V, 4A DC/DC μModule (Power Module) Regulator
Digital Power System Managers 1
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8050
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1723A

LTM8050EY Demo Board | 7.5V ≤ VIN ≤ 58V, VOUT = 5V @ 2A

Product Details

Demo circuit DC1723A features the LTM8050, a μModule® (micromodule) step-down converter that can deliver up to 2A of output current. DC1723A is designed for a 5V, 2A output from a 7.5V to 58V input at 400kHz. The wide input range of the LTM8050 allows a variety of input sources such as automotive batteries and industrial supplies. At light loads, the LTM8050 enters Burst Mode® operation to maintain high efficiency and low output ripple over a broad current range. The user adjustable features of the LTM8050 such as output voltage, switching frequency, soft-start, and power good can be changed on DC1723A simply by modifying or installing the appropriate resistors and/or capacitors.

DC1723A
LTM8050EY Demo Board | 7.5V ≤ VIN ≤ 58V, VOUT = 5V @ 2A

Latest Discussions

Recently Viewed