Inertial MEMS Sensor Evaluation Tools
- Product Evaluation Boards and Kits
-
Evaluation & Development Platforms
- Analysis | Control | Evaluation (ACE) Software
- Converter Evaluation and Development Board (CED)
- Condition-based Monitoring (CbM) Development Platforms
- Data Pattern Generator (DPG) High-Speed DAC Evaluation Platform
- High-Speed Converter Data Source/Capture Boards
- Inertial MEMS Sensor Evaluation Tools
- Linduino
- LinearLab Tools
- Development Platforms
- Robot Operating System (ROS) Development Platforms
- SDP
- Signal Chain Power (SCP) Hardware Evaluation Platform
- Motor and Motion Control Software
- Embedded Development Software
- 1-Wire SDKs (Software Development Kits)
Inertial MEMS Sensor Evaluation Tools
The different iMEMS evaluation platform boards allow you to connect Analog Devices accelerometers, gyroscopes, and inertial measurement units up to the PC for product evaluation. Using software programs and GUI applications, you are able to quickly evaluate different iMEMS products and help simplify your design process.
ISEB:
- PC-USB Inertial MEMS Evaluation System
- Windows XP, Vista and 7 with 32-bit and 64-bit driver support
- Accelerometer and gyroscope software packages
- Compatible with ADXL3xx, ADXRS45x and ADXRS290
- Real-time output of acceleration, angular rate, temperature and other performance metrics such as noise and current consumption
- Register access for device configuration and validation
COMPATIBLE PRODUCT EVALUATION BOARDS
The Inertial MEMS Controller Boards come with PC/Windows-compatible application software and typically support multiple, product-specific, daughter boards. Please see the following list of Daughter Boards and the Controller Board that they are compatible with.
Ten Degrees of Freedom MEMS Inertial Sensor with Dynamic Orientation Outputs
EVAL-ADIS-FX3