Evaluation & Development Platforms
Many evaluation boards require varing levels of register configuration, data storage, data processing, and graphical interfaces. Find which platform board you should use with your evaluation board.
Analysis | Control | Evaluation (ACE) Software
ADI’s “Analysis, Control, Evaluation” (ACE) is a desktop software application which allows the evaluation and control of multiple evaluation systems, from across ADI’s product portfolio. The application consists of a common framework and individual component specific plug-ins. ACE is designed to educate the user in the functional operation of the component and allow the user to access the system at a level of abstraction with which they are comfortable. View More
Robot Operating System (ROS) Development Platforms
These modules, reference designs, and development platforms combine the necessary technologies, tools, and software for rapid system integration of ROS elements in industrial applications. View More
High-Speed Converter Data Source/Capture Boards
Shorten design times by using evaluation boards that quickly showcase the features and performance of selected products. Each evaluation board mates to a data source/capture carrier board, to allow easily capture samples from an ADC or similarly source samples to a DAC. Two types of data capture kits available, FPGA-based and FIFO-based. View More
System Demonstration Platform (SDP)
The System Demonstration Platform (SDP) is a collection of controller boards, interposer boards, and daughter boards used for easy, low cost evaluation of ADI components and reference circuits. It is a reusable platform where by a single controller board can be reused in various daughter board evaluation systems. Platform elements can also be used to build, demonstrate, and prototype embedded systems connected to daughter evaluation boards, using interposer and 3rd party boards. View More
Linduino
Linduino is Analog Devices' Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. View More
Open Hardware Development Platforms
Analog Devices' family of ADICUP development platforms delivers industrial grade processing and sensing capabilities in an open design environment. Form-factor compatibility with interfaces such as Arduino, Pmod, and Grove coupled with signal chain and sensor shields provide flexibility in end-to-end application specific development. View More
Condition-based Monitoring (CbM) Development Platforms
Analog Devices condition-based monitoring development platforms combine sensor and signal chain technologies with the embedded software required to integrate these technologies and accelerate sensor data collection. View More
Inertial MEMS Sensor Evaluation Tools
iMEMS evaluation platforms, allow PC connectivity and data reading of Analog Devices accelerometers, gyroscopes, and inertial measurement units. View More
Signal Chain Power (SCP) Hardware Evaluation Platform
The Signal Chain Power (SCP) hardware platform enables signal chain designers to quickly develop, prototype, and evaluate complete power solutions for instrumentation, test & measurement, and industrial automation precision signal chains. View More
Data Pattern Generator (DPG) High-Speed DAC Evaluation Platform
The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters. View More
LinearLab Tools
LinearLabTools is a collection of MATLAB® and Python programs that provide direct access to Linear Technology’s data converter evaluation boards. View More
Converter Evaluation and Development Board (CED)
The converter evaluation board (CED) is designed to evaluation and demonstrate Analog Devices precision converter products. View More