Overview

Product Details

Demonstration circuit SCP-LT3472-EVALZ is a dual output converter featuring the LT3472EDD. The Boost Converter is designed to convert a 2.7V–4.2V input to 15V output at 25mA–45mA load. The Inverting Circuit generates a –8V output at 35mA–65mA from the same input.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT3472. Please refer to the LT3472 data sheet for a complete description of the part.

Software

Design Tool

Signal Chain Power (SCP) Configurator Tool
The Signal Chain Power (SCP) Configurator application is a companion software tool for the Signal Chain Power series of hardware evaluation boards.

Related Hardware (7)

Extender Boards

Adapter

Breakout Boards