SCP-LT3470A-BEVALZ
User Guide
Rev.
0
1
View All
Overview
Product Details
Demonstration circuit SCP-LT3470A-BEVALZ is a 40V micropower DFN buck regulator featuring the LT3470A. The board is optimized for 3.3V output at up to 250mA load current for a steady state input voltage range of 4V to 36V.
Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:
- SCP-INPUT-EVALZ
- SCP-OUTPUT-EVALZ
- SCP-1X5BKOUT-EVALZ
- SCP-THRUBRD-EVALZ
- SCP-FILTER-EVALZ
- SCP-1X2BKOUT-EVALZ
- SCP-5X1-EVALZ
To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.
Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT3470A. Please refer to the LT3470A data sheet for a complete description of the part.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
SCP-LT3470A-BEVALZ - Schematic2/1/2021PDF76 K
-
SCP-LT3470A-BEVALZ - Demo Manual (Rev. 0)2/1/2021PDF1 M
-
SCP-LT3470A-BEVALZ - Design Files2/1/2021ZIP3 M