Overview

Features and Benefits

  • Convenient Platform to Evaluate the MAX86176
  • Many Easy-to-Reach Test Points
  • Real-Time Monitoring and Plotting
  • Data Logging Capabilities
  • Bluetooth™ LE
  • Windows® 10 Compatible GUI software
  • Facilitates IEC 60601-2-47 Compliance Testing

 

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
To request an NDA, click here.

Product Details

The MAX86176 evaluation kit (EV kit) provides a platform to evaluate the functionality and features of the MAX86176 with photoplethysmogram (PPG) and electrocardiogram (ECG) measurement capabilities. The EV kit allows for flexible hardware and software configurations to help the user quickly learn how to configure and optimize the MAX86176 for their own applications.

The MAX86176 is a complete PPG and ECG analog front-end solution that consists of two optical readout channels and one single-lead ECG channel that can operate simultaneously. The optical readout channels support up to 6 LEDs and 4 photodiode inputs.

The MAX86176 EV kit consists of two boards. MAXSENSORBLE_EVKIT_B is the microcontroller (MCU) board while MAX86176_EVKIT_A is the sensor board containing the MAX86176. To enable PPG and ECG measurement capabilities, the sensor board also contains 3 LEDs (red, green, and IR), 3 discrete photodiodes (Vishay VEMD8080), a 3 LED, 1 photodiode module (Osram SFH7050), and component configurations on the ECG channel. The EV kit can be powered through USB connection to PC using a USB-C to USB-A cable or a LiPo Battery. The EV kit communicates with MAX86176GUI (should be installed in user’s system) using Bluetooth® built into Windows (Win BLE). The EV kit contains with the latest firmware but comes with the programming circuit board MAXDAP-TYPE-C in case a firmware change is needed.

Applications

  • PPG (MAX86176): Wearable Devices for Fitness, Wellness and Medical Applications with Clinical Accuracy
  • PPG (MAX86176): Suitable for Wrist, Finger, Ear and Other Locations
  • PPG (MAX86176): Optimized Performance to Detect Heart Rate, Oxygen Saturation (SpO2), Muscle and Tissue Oxygen Saturation(SmO2 and StO2), and Body Hydration
  • ECG (MAX86176/MAX30005): Single-Lead Event Monitors for Atrial Fibrillation (AFib) and other Arrhythmia Detection
  • ECG (MAX86176/MAX30005): Single-Lead Wireless Patches for At-Home/In-Hospital Monitoring
  • ECG (MAX86176/MAX30005): Chest-Band Heart-Rate Monitors for Fitness Applications
  • ECG (MAX86176/MAX30005): Biometric Authentication and ECG-on-Demand Applications
  • PPG-ECG SYNC (MAX86176): Fully Synchronized PPG and ECG Signal Path for PTT Measurements

Documentation & Resources