Overview

Features and Benefits

  • Drops Only 43mV at 500mA
  • Less than 10nA Leakage When Reverse-Biased From VDD
  • Supply Voltage Range: Between 1.2V and 5.5V
  • Low Supply Quiescent Current: 300nA (typ), 500nA (max)
  • Thermally Self-Protecting
  • -40°C to +125°C Temperature Range
  • Evaluates MAX40203ANS+
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40203 WLP evaluation kit provides a proven design to evaluate the MAX40203 “ideal-diode”. This EV kit demonstrates the MAX40203 in a tiny 4-bump WLP (MAX40203ANS+).

The MAX40203 WLP EV kit PCB comes with two MAX40203ANS+ devices installed. The MAX40203 device is a current-switch, which drops so little voltage as to approximate an “ideal diode”.

Applications

  • Battery Backup Systems
  • Cellular Phones
  • Electronic Toys
  • Notebook and Tablet Computers
  • Portable Medical Devices
  • Powerline Fault Recorders
  • USB-Powered Peripherals

Documentation & Resources