MAX38640AEVK-UDFN
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX38640A IC in a 6-pin µDFN
- 1.8V to 5.5V Input Range
- 1.0V to 3.3V Configurable Output Voltage
- Up to 175mA Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assemble and Tested
Product Details
The MAX38640A evaluation kit (EV kit) evaluates the MAX38640A, an ultra-low quiescent current step-down DC-DC converter in theµDFN package. The EV kit operates over an input rangeof 1.8V to 5.5V, and provides resistor-configurable output voltages from 1.0V to 3.3V. The EV kit delivers up to 175mA of current depending on the input voltage to the output voltage ratio.
The EV kit comes with the MAX38640AELT+ installed.
Applications
- Portable Space-Constrained Consumer Products
- Single Li-ion and Coin Cell Battery Products
- Wearable devices, Ultra-Low-Power IoT, NB IoT, and BLE
- Wired, Wireless, Industrial Products
Markets and Technologies
-
- Activity Tracking and Fall Detection Solutions
- Respiration Rate Measurement Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Wearable Health Monitor Solutions
- Insulin Pump Solutions
- Continuous Glucose Monitor (CGM) Solutions
- Diabetes Monitoring and Diagnostic Solutions
- Oxygen Saturation (SpO2) Measurement Solutions
Applicable Parts
Documentation & Resources
-
MAX38640AEVK-UDFN ODB Files - Design Files6/23/2023ZIP849 K
-
MAX38640AEVK-UDFN BOM5/24/2023PDF33K