Overview

Features and Benefits

  • External Bluetooth Antenna with SMA Interface
  • Stereo Audio Codec with Line-In and Line-Out 3.5mm Jacks
  • Digital Microphone
  • 320 x 240 Color TFT Resistive Touch Display with an SPI Interface
  • 128Mb Quad SPI Flash
  • USB 2.0 Micro-B to Serial UARTs
  • UART0 and LPUART Interface Selectable through On-Board Jumpers
  • All GPIOs Signals Accessed through 0.1in Headers
  • Access to the Eight Analog Inputs through 0.1in Headers
  • 10-Pin SWD and RV JTAG Connectors
  • Board Power Provided by USB Port
  • On-Board 1.8V and 3.3V LDO Regulators
  • MAX32655 Can be Solely Sourced by the Coin Cell Battery
  • Individual Power Measurement on All IC Rails through Jumpers
  • Two General-Purpose LEDs and Two General- Purpose Pushbutton Switches

Product Details

The MAX32655 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32655 microcontroller, which is an advanced system-on-chip (SoC). It features an Arm® Cortex®-M4F CPU for efficient computation of complex functions and algorithms, integrated power management (SIMO), and the newest generation Bluetooth® 5.0 Low Energy (Bluetooth LE), long-range radio for wearable and hearable device applications.

Applications

  • Asset Tracking
  • Fitness/Health and Medical Wearables
  • Hearables
  • Industrial Sensors
  • Wireless Computer Peripherals and I/O Devices