Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
- USB Controllable for I2C Configured Devices
Product Details
The MAX20343 evaluation kit (EV kit) is a fully assembled and tested circuit that evaluates the MAX20343/MAX20344 3.5W, buck-boost regulator. The MAX20343 is designed for low-noise, battery-powered applications that require long runtimes. The EV kit is compatible with both the I2C controlled and single-pin-enabled versions of the MAX20343/MAX20344.
Refer to the MAX20343/MAX20344 IC data sheet for detailed information regarding the operation and features of the device.
Applications
- Biometric Optical Sensing Including PPG
- Industrial Sensors
- IoT
- LPWAN (LTE/NB-IoT, LTE/Cat-M1)
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX20343EVKIT: Evaluation Kit for the MAX20343/MAX20344 Data Sheet (Rev. 1)4/29/2021PDF936K
-
MAX20343EVKIT ODB File - Design Files10/10/2022TGZ1M